Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product Ident-Ex 01 NH CSL_DZ1
Not available for purchase
Not available for purchase

13,56 MHz HF RFID Reader (CSL) Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID

Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID
  • Ultra-rugged
  • Outstanding head modules performances
  • Easy to use, with one hand
  • Flexibility - online / offline scanning & changeable head modules
  • Pairable with any Bluetooth device
  • Ideal for intensive and challenging data collection
  • Lower cost - prevents legacy tag replacement
  • Ideal for intensive scanning and 12 hour shifts

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID

Product Description
Intrinsically safe Bluetooth® handheld for HF RFID (CSL)
General specifications
DescriptionHF RFID Reader Module CSL
Operating frequency13.56 MHz HF
Hardware
Internal data memory2 MByte
Electrical specifications
Battery typeLi-Ion battery
Rechargeable
10.000+ scans with one battery charge
Operating durationapprox. 12 h
Communication
BluetoothClass II, up to approx. 10 meters
Standard conformity
RFIDISO/IEC 15693 ISO/IEC 14443 ISO/IEC 18000-3 (I-CODE ¦ NTAG ¦ my D™ Infineon)
Software
ApplicationseSETUP Ident-Ex® , eSETTINGS Ident-Ex® (API DEMO)
Mechanical specifications
Degree of protectionIP64
Mass499 g
Dimensions221 mm x 84 mm x 58 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX markingEx-Hexagon II 2D Ex ib IIIC T135°C Db IP6X
Ex-Hexagon II 2G Ex ib IIC T4 Gb IP64
International approvals
IECEx approval
IECEx markingEx ib IIC T4 Gb IP64
Ex ib IIIC T135°C Db IP 6X
ETL approvalClass I, II, III, Division 1 Groups A-G, T4, T 135°C
Cl I Zn 1, AEx ia IIC T4 Gb IP64

Classifications

SystemClasscode
ECLASS 13.027280401
ECLASS 12.027280401
ECLASS 11.027280401
ECLASS 10.0.127280401
ECLASS 9.027280401
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002998
ETIM 8.0EC002998
ETIM 7.0EC002998
ETIM 6.0EC002998
ETIM 5.0EC002998
UNSPSC 12.143211710

Details: Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID

Software: Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
eSETTINGS Ident-Ex® (API DEMO) / eSETTINGS Ident-Ex® (API DEMO)2020-02LINK---
eSETUP Ident-Ex® / eSETUP Ident-Ex®2020-02LINK---

Associated Products: Ident-Ex 01 NH CSL Wacker - 13,56MHz HF RFID

Accessories
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Hand strap for universal usepa
Leather Case for Retractable Lanyardpa
Leather holster for Ident-Ex® 01pa
Retractable lanyard for universal usepa
Docking station for Ident-Ex® 01pa