Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Vision Sensor VOS410-BIS-60-WH

VOS410-BIS-60-WH
  • Reliable detection at object speeds up to 6 m/s
  • Image and barcode detection at 10 sheets/s
  • Automatic learning of the reference image
  • Integrated error image memory
  • Integrated illumination

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VOS410-BIS-60-WH

Product Description
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation, right angle version
General specifications
Light typeIntegrated LED lightning (white)
Object size25 mm x 25 mm
Read distance60 mm
Depth of focus± 5 mm
Reading field60 mm x 40 mm
Evaluation frequency10 Hz
Target velocitytriggered max. 6 m/s
Indicators/operating means
Operation indicatorLED green: Ready for operation ;
Electrical specifications
Operating voltage24 V DC ± 20 %
No-load supply currentmax. 250 mA
Power consumption6 W
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input
Input currentapprox. 1 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type2 electronic outputs, PNP , optically decoupled
optional up to 4 outputs
Switching typePNP optically decoupled , short-circuit/overload protected
Switching voltage24 V
Switching currentmax. 100 mA each output
Cable lengthmax. 30 m
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Housing length
Housing diameter
Degree of protectionIP54
Connection3 x M12 x 1 connector
Material
Housingpowder coated diecast zinc
Optical faceglass pane
Installation4 x M6 threading
Massapprox. 730 g
Dimensions
Height60 mm
Width60 mm
Depth90 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: VOS410-BIS-60-WH

Product Documentation: VOS410-BIS-60-WH

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF373 KB

Design / Simulation: VOS410-BIS-60-WH

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1556 KB

Associated Products: VOS410-BIS-60-WH

Accessories
52.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight A-coded 8-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Cordset M12 socket straight to M12 plug straight A-coded, 5-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa