Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Industrial monitor designed for continuous use in harsh environments |
General specifications | ||
---|---|---|
Distance | Transmitter "K4": 120 m (400 ft) Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode |
|
Supply | ||
Connection | Monitor: power, CAT5, fiber (LC) | |
Power consumption | Main unit: 20-30 VDC, 4.0 A max Transmitter "K4": 5 VDC @ 10 W, max Transmitter "K5": 5 VDC @ 10 W, max |
|
Indicators/operating means | ||
Indicators | Transmitter "K4": video check LED; front panel - power Transmitter "K5": video check LED; front panel - power |
|
Display | ||
Screen diagonal | 19 inch (48.3 cm) | |
Response time | Standard: 12 ms High-bright: 5 ms |
|
Resolution | 1280 x 1024 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | Standard: 450 cd/m2 (nits) High-bright: 1000 cd/m2 (nits) |
|
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | Transmitter "K4": 29-pin DVI-D; 2 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6) Transmitter "K5": 29-pin DVI-D; 1 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors |
|
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Serial data | ||
Baud rate | 19.2 KBd max | |
Flow control | RTS, CTS, DTR, DSR | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 (KVM transmitters) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Bezel: black painted steel or 316L satinless steel | |
Installation | panel mount panel cutout: 455 x 386 mm (17.9 x 15.2 inch) |
|
Mass | Main unit: 11.3 kg (25 lb) Transmitter "K4": 0.3 kg (0.7 lbs) Transmitter "K5": 0.3 kg (0.7 lbs) |
|
Dimensions | Main unit: 483 x 411 x 92 mm (19 x 16.2 x 3.6 inch) Transmitter "K4": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) Transmitter "K5": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) |
|
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 12 ATEX 1107369X![]() ![]() |
|
Certificate | PF15CERTB098X![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012/A11:2013 EN 60079-15:2010 EN 60079-31:2014 ("B1" version) |
|
IECEx approval | IECEx UL 12.0028X | |
International approvals | ||
UL approval | UL Listing (E190294) for Class I Div 2, Groups A, B, C, D Class II Div 2, Groups F, G UL Listing (E185778) for Ordinary Locations |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The KM8219 panel mount industrial HMI monitor is designed for continuous use in harsh environments such as manufacturing, oil & gas, and chemical applications.
This 19" monitor features an optional touchscreen and choice of three KVM types. The KVM monitor allows the display to connect to the host PC up to 400 m (1300 ft).
The front bezel is rated Type 4/4X, IP66.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
DM82xx, KM82xx, RM82xx, and PC82xx Series Installation and Operation Manual-Hardware Manual | ENG | 7752 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 12 ATEX 1107369X | ALL | 1877 KB | |
ATEX Certificate | PF15CERTB098X | ALL | 151 KB | |
UL General Purpose | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 341 KB | |
UL IECEx Certificate of Conformity | IECEx UL 12.0028X | ALL | LINK | --- |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |