主要优势一览
在转换前以倍加福有限公司或倍加福股份公司名义发布的所有产品文档(如证书、符合性声明等)也适用于倍加福欧洲公司。
开关功能 | 常开 (NO) | |
输出类型 | PNP | |
额定工作距离 | sn | 12 mm |
安装 | 准齐平 | |
输出极性 | DC | |
确保操作距离 | sa | 0 ... 9,72 mm |
衰减系数 rAl | 1 | |
衰减系数 rCu | 1 | |
衰减系数 r304 | 1 | |
衰减系数 rSt37 | 1 | |
输出类型 | 3 线 |
工作电压 | UB | 10 ... 30 V DC |
开关频率 | f | 0 ... 600 Hz |
迟滞 | H | 类型 3 % |
反极性保护 | 反极性保护 | |
短路保护 | 脉冲式 | |
电压降 | Ud | ≤ 3 V |
工作电流 | IL | 0 ... 200 mA |
断态电流 | Ir | 0 ... 0,5 mA 类型 0,1 µA 在 25 °C 时 |
空载电流 | I0 | ≤ 25 mA |
恒定磁场 | B | 200 mT |
交变磁场 | B | 200 mT |
开关状态指示灯 | 黄色多孔 LED |
MTTFd | 1074 a | |
任务时间 (TM) | 20 a | |
诊断覆盖率 (DC) | 0 % |
符合标准 | |||||
|
防护等级 | II | |||||||
| ||||||||
UL 认证 | cULus 认证,一般用途 | |||||||
CCC 认证 | 额定电压 ≤ 36 V 时,产品不需要 CCC 认证/标记 |
环境温度 | -25 ... 70 °C (-13 ... 158 °F) | |
存储温度 | -40 ... 85 °C (-40 ... 185 °F) |
连接类型 | 连接器插头 M12 x 1 , 4 针 | |||||||
外壳材料 | 黄铜,带 PTFE 涂层 | |||||||
感应面 | Ryton R4 | |||||||
防护等级 | IP67 | |||||||
尺寸 | ||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Technisch erforderlich | Diese Cookies und Skripte sind für die Bedienung der Website wichtig. | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |