VisuNet FLX—The Modular HMI Platform for Use up to Zone 2/22 and Div. 2
As its name says, the modular VisuNet FLX HMI platform from Pepperl+Fuchs stands for maximum flexibility. Whether remote or direct monitor, industrial or box PC: The series offers various HMI systems and solutions for a wide range of applications and installation requirements in ATEX/IECEx Zone 2/22 and non-Ex areas. The modular "one-fits-all" design allows for the precise configuration of your HMI solution and enables easy and quick adaptation in the field.
Depending on your industry and application, you can choose between stainless-steel and aluminum housings and add a range of optional peripherals and accessories. Different display sizes also allow a high degree of flexibility for panel mounting. If our preconfigured FLX HMIs that are quickly available do not fit your needs, let our global Solution Engineering Centers (SEC) design a fully customized solution based on FLX for you.
High flexibility and adaptability to different applications
Modular system for simple mounting and replacement of components in the field
Choice between stainless steel and aluminum housing
Future-proof: Celeron and i5 processors from Intel's seventh generation
Reliable operation of all components in a wide temperature range
End-to-end thin client portfolio: from the control room to applications in Zone 1/21 and Division 1
Global service and support: international network and globally certified products
Individual solutions from a single source: worldwide Solution Engineering Centers (SEC)
Technical Data
- VisuNet FLX System
-
RM-320S-*A-* (Remote Monitor)
PC-320S-*A-* (Industrial PC)
DM-320S-*A-* (Direct Monitor) -
21,5" (16:9, Full HD: 1920x1080 px) 250 cd/m²
21,5" (16:9, Full HD: 1920x1080 px) 300 cd/m², optically bonded -
Non-Ex
ATEX/IECEx Zone 2/22
UL Class I, II, III Div 2
Further global certifications available - 0 … 40 °C (32 … 104 °F)

HMI SolutionsWorldwide Solution Competence
At market launch, we already have a wide range of preconfigured VisuNet FLX solutions available for you as "Preferred Products", covering a large part of common industrial applications. However, if you have any further individual customization requirements, you can rely entirely on our Solution Engineering Centers (SEC). Here we create and manufacture HMI solutions all over the world.
For example, a large selection of already qualified pushbuttons is available for individual solution design. Solutions for dual monitor or mobile applications are also already included in the design of the VisuNet FLX series and can be manufactured individually if required.

Configure Your System
Use our product configurator to quickly find the VisuNet FLX HMI system that is ideally suited to your application. With just a few clicks, you can choose between the three basic configurations (HMI system, panel PC, box PC) and the associated product attributes such as CPU type, RAM or operating system.
When you have completed your configuration, you will receive a type code and can request a non-binding quote from us directly. If you need support, have requirements not included in the configurator attributes, or even require a completely customized HMI solution, please use the contact form in the configurator and specify your request in more detail. Our experts look forward to hearing from you!
Firmware
Pepperl+Fuchs not only offers a variety of thin clients, but also the appropriate thin client software. The specially developed VisuNet RM Shell and VisuNet Control Center firmware are precisely tailored to the requirements of process automation. In addition to the VisuNet firmware, Pepperl+Fuchs offers thin clients with pre-installed IGEL OS or as a "ThinManager Ready" solution.

Easy Configurationwith VisuNet RM Shell
VisuNet RM Shell firmware is pre-installed and pre-configured for various control systems, allowing for quick and easy setup of BTCs and remote monitors. The latest generation is based on Microsoft® Windows® 10 Enterprise LTSC 2021, offering long-term security updates. It also features integrated security mechanisms that provide reliable protection against malware and viruses.
VisuNet RM Shell enables a complete thin client solution for process industries—from BTCs in the control room to remote monitors in Zone 1/21 and Division 1.
Option for Linux UsersPre-installed IGEL OS
For users who want to use VisuNet devices with IGEL OS, Pepperl+Fuchs offers box thin clients (BTCs) and remote monitors of the VisuNet FLX and VisuNet GXP series with pre-installed IGEL OS*. IGEL OS is a platform-independent, Linux-based endpoint operating system designed for simple, intelligent, and secure access to virtual applications, desktops, and cloud workspaces.
*Licenses need to be purchased directly from IGEL.
Option for Rockwell ThinManager® UsersThinManager Ready Clients
For users implementing or already working with a Rockwell ThinManager architecture, Pepperl+Fuchs offers “ThinManager Ready” clients*. They have been specially developed, configured, and tested with Rockwell. These solutions have a BIOS that is pre-installed and ready to connect to the ThinManager server. Just like the VisuNet RM Shell and IGEL OS solutions, the ThinManager Ready options are available for the entire VisuNet HMI portfolio.
*ThinManager server hardware, software, and licenses can be purchased directly from Rockwell.