Joining the IIoT Revolution
The Industrial Internet of Things (IIoT) thrives on the most comprehensive sensor information possible from the field level. As a specialist and pioneer in the field of factory and process automation, Pepperl+Fuchs recognized this early on and dedicated itself to the fourth industrial revolution with full innovative power under the term "Sensorik4.0®".
Today, we offer end-to-end solutions to seamlessly transfer the valuable information from your machines and plants to a wide variety of software systems. Use the potential of condition, position and availability data, optimize your processes and save resources. This website shows you how to implement this together with us.
Get an insight and do not hesitate to contact us for the realization of your Industry 4.0. application. Our experts are looking forward to your request!

IIoT Starter KitConnect Factory Floor Sensors to the Cloud and Start the Digital Transformation of Your Plant!
With the IIoT starter kit and the user-friendly IO-Link masters from Pepperl+Fuchs simple visualization and analysis of sensor data become a reality. Discover the advantages of IO-Link and experience the seamless integration of IO-Link sensor data into your Industry 4.0 application.
The kit includes among others:
- An IO-Link master, (3) IO-Link sensors, an Ethernet switch, a power supply, RFID tags and all the necessary cabling to get started
- A quick start guide for connecting the IO-Link master and IO-Link devices
- Software connection for various platforms such as AWS, PTC, AVEVA
Connect your software dashboard via OPC UA or MQTT for easy interpretation of real-time data and start the digital transformation of your plants now with the new IIoT starter kit from Pepperl+Fuchs!
Four Layers for Your Success
1. System Design
As a pioneer in the field of industrial automation, we have a wealth of experience at our disposal when it comes to designing Industry 4.0 topologies. Whether hybrid or full IIoT system—trust our expertise and utilize all the information from your machines and plants.
2. Technologies
From IO-Link to RFID to REST API, MQTT and OPC UA—technological diversity is the key to solving the most diverse application requirements in the Industry 4.0 environment. Get an overview of the technologies and protocols we are familiar with.
3. Components
Sensors are the eyes and ears of machines and plants. With a seamless range of innovative IoT sensors based on a wide variety of operating principles and associated infrastructure components, we enable a continuous flow of information from your machine to the cloud. Discover some selected representatives of our portfolio.
4. Integration
When it comes to integrating your application, we are closely by your side: In addition to our own subsidiary Neoception, which specializes in the development of IIoT applications, we also cooperate with a number of well-known companies from the IT sector. Get an insight into some of our successfully realized projects.
IIoT Demonstrator
The "transparent machine" as a IIoT demonstrator shows how easily data from a wide range of Pepperl+Fuchs sensors can be transferred from the field level to the cloud. Once there, the aggregated sensor data is visualized in a dashboard to generate condition-based alarms, for example.
Pepperl+Fuchs will be happy to support you in planning and selecting the appropriate components, infrastructure and software for your individual IIoT solution.

2. Technologies
All around us we hear buzzwords like Industry 4.0, IIoT, smart factories and smart devices. The core concept of this new technological era is the connectivity of every single device. That means that they should communicate in a vendor-independent, standardized, scalable, IT- and OT-ready, interoperable, and secure way. This can only be achieved using smart IIoT communication protocols such as OPC UA, MQTT or REST API.
This white paper compares the different TCP-based communication protocols that have found their way up and are considered the enablers of IIoT and Industry 4.0.
3. Components

RocketLinx® Managed and Unmanaged Ethernet Switches
RocketLinx series Ethernet switches are designed for mission-critical environments that require extended operating temperatures, rugged enclosures, high-performance communication, and reliable data transfer. A variety of managed and unmanaged models are available with copper and SFP fiber ports, Fast Ethernet and Gigabit speeds, alarm relays, and redundant power inputs to meet the needs of the most demanding applications.

WILSEN.sonic.level—IoT Sensor for Smart Fill Level Management
Wireless IoT sensors make containers, tanks, and silos smart. The WILSEN.sonic.level battery-operated wireless level sensor is used primarily in the smart city, smart logistics, smart farming, and smart environment sectors. The sensor parameters allow it to be adjusted for a very diverse range of installation conditions and for detecting different materials. The standardized LoRaWAN® technology allows the sensor to autonomously transmit the relevant data over a range of many kilometers for several years.

UHF Read/Write Head with Integrated Industrial Ethernet Interface and REST API
The new IUT-F190-B40 UHF RFID read/write head, which offers an integrated industrial Ethernet interface and REST API, is designed for medium detection ranges, and can be quickly and easily integrated into OT and IT systems. Get to know this attractive solution for production control and monitoring, track-and-trace applications, and other Industry 4.0 applications in factory automation.

Tab-Ex® 04 Pro Android Tablet
With the Tab-Ex® 05 users get a powerful tablet series based on the latest Samsung Galaxy Tab Active5. Being the latest addition to the Tab-Ex series, it supports the Samsung Wireless DeX mode which allows tablet use in conjunction with a larger screen. With regular updates until at least 2032 and security patches from the Android Enterprise Recommended certification, the Tab-Ex 05 meets the highest industry requirements.
4. Integration

IT/OT convergence becomes reality in applications where our dedicated products are used to implement Industry 4.0 technologies. The support of standardized protocols and interfaces as well as built-in software connectors allow for seamless integration in existing IT structures and platforms. Software-based services provided by our IT partners create additional value for our customers.
IIoT Vendors We Cooperate With
- Amazon Web Services
- AVEVA
- Bosch Connected Industry
- GE Digital
- Neoception
- PTC
- SAP
- Software AG
- Syntax
Downloads
Contact Us
Do you have questions about the Sensorik4.0® solutions from Pepperl+Fuchs? Do you want to receive more information? We are happy to help! Simply fill out the contact form to send us a message.