Select Your Country

Go to global website

Playful visualization of various unsafe objects
No Compromises!

The I-think-I'd-rather-not-crash-airbag?

A bit of safety is not enough—rather trust the experts.

Functional Safety for Process Automation Applications

  • Widest Safety Portfolio on the Market

    With more than 750 SIL/PL assessed devices from a single source, Pepperl+Fuchs offers you an abundance of options—ensuring that you always get the best solution for your individual application.

  • Knowledge Is the Key

    For decades, Pepperl+Fuchs has been a driving force in process automation. Our in-depth understanding of functional safety norms and regulations is the basis for trusted safety components.

  • Limitless Safety

    We provide you with a complete SIL 3 portfolio for all signal types—analog and digital. Benefit from interface modules for all your applications out of one hand.

  • Learn from the Experts

    Pepperl+Fuchs supports with certified safety specialist departments and offers a wide range of training programs for automation professionals.

SIL-Capable Products for Hazardous Areas

Select Your SIL-Capable Product Now!

An assessment of a safety relevant system is performed easier if the risk of failure of the relevant components is already known. For that purpose, Pepperl+Fuchs offers a large number of products with a SIL assessment. On this site, choose from various selection criteria like safety integrity level, performance level, device function, and signal type to quickly find the SIL assessed device that you are looking for.

Laptop showing SIL-capable products from Pepperl+Fuchs

More Industry-Moving InnovationsNEW! Complete SIL 3 Portfolio for All Signal Types

With the new SIL 3 output drivers, Pepperl+Fuchs has closed the last gap in its portfolio of SIL-3-certified isolated barriers. Intrinsically safe SIL 3 components are now available for all signal types—digital and analog, for control signals to the actuators and for measurement signals from the field, as devices for DIN rail mounting and as isolating components for termination boards.

For practical applications, this means that the previously necessary workaround with redundant SIL 2 components is no longer necessary for SIL 3 applications: positioners, electric valves or HART IP converters in intrinsically safe SIL 3 applications can now be connected directly to the control system with a single safety barrier.

Application Examples

Emergency Shutdown with HART Positioners

Functional inspection on tanks with HART signals for partial stroke tests

Pepperl+Fuchs meets the boundary conditions of functional safety according to SIL 3 without the use of special emergency shutdown valves and safety shut-off valves. Instead, the existing analog positioners are used in a discrete mode to a certain extent. They are either fully open or closed.

The functional inspection according to SIL 3 is achieved by actuating these controllers with HART signals for partial stroke tests in addition to their actual function. These tests allow for functional inspection testing without shutting down the entire media supply and without redundant hardware. The KCD2-SCD-Ex1.ES SMART current driver, for example, is suitable for this function up to safety level SIL 3.

Transmitter Power Supplies Enable Oil Pressure Monitoring

Aerial view of refinery located near sea

Plain bearings provide reliable lubrication in high-speed machines. They ensure minimal friction losses and play a crucial role in increasing service life. For example, this is how turbines and generators become fully lubricated, which ensures that the friction between metal surfaces is transferred into the liquid lubricant, thereby avoiding any abrasion. To achieve this effect, the lubricating film needs to be pressurized, because this is the only way to reliably separate the contact surfaces from each other. In the case of hydrostatic plain bearings, an oil pump is used to ensure consistent oil pressure and reliable lubrication.

A pressure transmitter with a measurement output of 4 … 20 mA is ideally suited for constantly monitoring the oil pressure in the lubrication cycle. A transmitter power supply unit provides an intrinsically safe power supply and ensures that the data is reliably transmitted. KCD2-STC-Ex1.ES modules are typically used for this application. They are suitable for applications up to SIL 3 in accordance with IEC/EN 61508.

Dual Redundant Safety Relays for Maximum Functional Safety

Front view of process plant

A prerequisite for reliable alarm signaling in the event of a fire outbreak is safe signal transmission supplemented by galvanic isolation between the control and field circuits. The ETS safety relays (energized-to-safe) from Pepperl+Fuchs are designed precisely for this purpose.

The KFD2-RSH-1.2E.L safety relay is an example from this series. It meets the requirements for integrated safety according to SIL 3 and is used for the safe energizing of devices. Periodic diagnostic and proof tests are carried out to check the proper functioning of connected devices to ensure that both a fire alarm and automatic firefighting measures are reliably triggered in the event of a fire.

Safe Shutdown of the Fuel Supply of Large Diesel Engines

Large diesel engine utilized as emergency power unit

Large diesel engines with several thousand horsepower are typically used in diesel locomotives. Engines of this caliber are also often used as an emergency power unit for uninterruptible power supplies. The air-fuel mixture ignites completely within the engine and therefore poses almost no risk to the engine itself or to people working near the engine. Danger can only arise if one of the fuel lines is faulty and fuel leaks.

The key requirement for alarm systems and automatic extinguishing devices being reliably activated is fault-free signal transmission between the field circuit and the control side, which are galvanically isolated from each other. KFD2-RSH-1.*D.* safety relays are ideal for such applications. These safety relays comply with the requirements up to SIL 3 according to IEC/EN 61508 and up to PL e according to EN/ISO 13849—a multi-stage redundancy concept for ensuring that malfunctions are virtually impossible

Training group listenting to trainer

Events and Trainings

Pepperl+Fuchs offers a wide range of training programs for automation professionals. These programs are geared toward management, engineering, production, and safety personnel involved in equipment design and use where potentially explosive atmospheres are present.

The SIL Clinic—A Special Event on Functional Safety

With its annual SIL clinic, Pepperl+Fuchs hosts an event that is appreciated by speakers and participants alike. Get an impression of the tenth edition and what makes the SIL clinic so special.

Get to Know the Experts

Extensive in-house expertise has been vital to Pepperl+Fuchs' leadership in functional safety components. In this interview from our digital magazine "amplify," Head of Functional Safety Michael Kindermann, Functional Safety Manager Hasan Sülük, and Manager of Training and Committee Work Dr. Andreas Hildebrandt discuss their day-to-day work, the current standards with which their products must comply, and methods for transferring knowledge.

Deep DiveOn the Safe Side

Learn more about the eventful history of functional safety in this entertaining interview with two of our industry experts: Where are the origins? What milestones changed this discipline? Where do the industry and Pepperl+Fuchs stand today? Answers to these questions await you in the detailed interview.

Contact Us

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert