Select Your Country

Go to global website

VisuNet Control Center
VisuNet Control Center Managing Software for VisuNet Thin Clients

Centralized Management of VisuNet Remote Monitors and Box Thin Clients

efficiency

Increased Efficiency

The VisuNet Control Center allows users to efficiently manage thin clients from a central point without having to enter hazardous areas or clean rooms.

easy installation

Simplified Maintenance

With Control Center, administrators can maintain Pepperl+Fuchs thin clients remotely, install firmware updates, and use remote commands such as restart or shutdown.

remote support

Remote Support

In case of failures, administrators can easily connect via session shadowing to provide remote support.

optimized for firmware

Optimized for Firmware

VisuNet Control Center works with VisuNet RM Shell and is optimized for the Pepperl+Fuchs firmware.

HMI Systems

Additional Software for VisuNet RM Shell

VisuNet Control Center is an add-on tool for users of VisuNet RM Shell. It allows administrators to efficiently manage all HMI systems with VisuNet RM Shell from a central location. There is no need to enter hazardous areas or clean rooms to set up and maintain a remote monitor or box thin client, saving time and money.

Users of the VisuNet Control Center can connect to any remote monitor with RM Shell, monitor the device status and screen content, and even take over control remotely. If an operator needs support, the session shadowing function allows administrators to connect to affected remote monitors and provide support from their own workstations. This central administration point simplifies support, saves resources, and increases thin client availability.

VisuNet Control Center deployment efficiency

Deployment Efficiency

In the past, administrators had to manage and maintain remote monitors locally. But with the innovative VisuNet Control Center software and VisuNet RM Shell, they can configure devices remotely and simultaneously. This saves a lot of time and valuable resources.

Several wizards ease managing thin clients with VisuNet Control Center. Using the Clone Device Wizard, for instance, users can quickly and easily transfer a configuration from one device to others without entering the field or connecting to every device. Users can also save time by installing firmware updates on multiple thin clients simultaneously. If multiple devices must be shut down or restarted at once, it can be done quickly and easily with the shutdown and restart wizards.

Highlights of the VisuNet Control Center

  • Efficient, centralized remote configuration

  • Easy and simplified maintenance

  • Monitoring and remote support

  • Complements VisuNet RM Shell firmware

Benefit from Our Update Service!

As a user of the Pepperl+Fuchs VisuNet Control Center or RM Shell firmware, you can benefit from our e-mail service. Get informed as soon as a new software update is available!

We distinguish between functionality and security updates. We recommend promptly installing security updates to close security gaps quickly. Functionality updates improve or extend existing features and can be installed as required.

Contact Us

Do you have any questions about VisuNet Control Center, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert