Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable Pulls

Choose your product

Next PageLast Page
Product

Removable measuring rope stopper for ropes ∅ 1.35, Fixation for measuring cable during disassembly, Compact design, Construction type: 130 mmfa

Measuring rope 5.5 m for cable pull with housing diameter 130 mm, Replacement measuring rope 5 m, For design 130 mm, For PL version, Construction type: 130 mmfa

Measuring rope 10.5 m for cable pull with housing diameter 190 mm, Replacement measuring rope 10 m, For design 190 mm, For HD version, Construction type: 190 mmfa

Measuring rope 15.5 m for cable pull with housing diameter 130 mm, Replacement measuring rope 15 m, For design 130 mm, For PL version, Construction type: 130 mmfa

Measuring rope 20.5 m for cable pull with housing diameter 130 mm, For design 130 mm, For PL version, Replacement measuring rope 20 m, Construction type: 130 mmfa

Measuring rope 30.5 m for cable pull with housing diameter 130 mm, For design 130 mm, For PL version, Replacement measuring rope 30 m, Construction type: 130 mmfa

Measuring rope 5.5 m for cable pull with housing diameter 130 mm, Replacement measuring rope 5 m, For design 190 mm, For HD version, Construction type: 190 mmfa

Spring package for cable pulls with housing diameter 130 mm, measuring range 5 m/10 m and right-hand rope pull-out, For measuring rope length 5 m, 10 m, For design 130 mm, For PL version, Measuring length: 5 m , 10 m, Construction type: 130 mmfa

Spring package for cable pulls with housing diameter 130 mm, measuring range 15 m/20 m and right-hand rope pull-out, For measuring rope length 15 m, 20 m, For design 130 mm, For PL version, Measuring length: 15 mm , 20 mm, Construction type: 130 mmfa

Separate guide pulley for cable pulls, Guide pulley for all cable pull models, For applications with rope exit ≥ 3°, Ideal for wall mounting, Breaking ice on the measuring rope, For bridging edges and obstaclesfa
Next PageLast Page

Narrow down search result list