|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'MNI20N-0H02DY41N-00100:02' is now added to your watch list.
The product 'MNI20N-0H02DY41N-00100:02' is already on your watch list.
|
Magnetic, Non Contact, Cost-effective, bearing-free rotary encoder for rotational speed measurement, Simple installation, Operating display verifies function, High degree of protection (IP67), Magnetic ring with 50 poles, Enclosure type: Rectangular type, Type of shaft: non-contact, Interface: push-pull, incremental or RS-422, incremental, Detection type: magnetic sampling, Output type: push-pull, incrementalfa |
|
|
|
The product 'THI40N-0CAKYRYTN-01024:01' is now added to your watch list.
The product 'THI40N-0CAKYRYTN-01024:01' is already on your watch list.
|
Compact design, 4.75 V ... 30 V with short-circuit proof push-pull output, 1024 pulses, incremental, Enclosure type: 40 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa |
|
|
|
The product 'THI40N-YYAY2R3YN-00011' is now added to your watch list.
The product 'THI40N-YYAY2R3YN-00011' is already on your watch list.
|
Compact design, 11 pulses, Clamping ring with anti-twist protection = YY, Polarity reversal protected = Y, Enclosure type: 40 mm, Type of shaft: Hollow shaft, Interface: Other, Detection type: photoelectric sampling, Output type: incremental or RS-422, incrementalfa |
|
|
|
The product 'THI40P-1CAK2R6TN-01024' is now added to your watch list.
The product 'THI40P-1CAK2R6TN-01024' is already on your watch list.
|
Compact design, 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, Degree of protection IP65, Enclosure type: 40 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa |
|
|
|
The product 'MNI40N-0T01DY41N-01000:01' is now added to your watch list.
The product 'MNI40N-0T01DY41N-01000:01' is already on your watch list.
|
Magnetic, non Contact, Clear function verification via two-color LEDs (red/green), Simple installation and adjustment using assistance functions reduce costs, Self-diagnostics including the magnetic wheel provide quality assurance, Internal intelligence provides easy setup and reliable operation , The elastomer coating of the magnetic wheel provides resistance to dirt as well as thermal and mechanical shock, Enclosure type: Rectangular type, Type of shaft: non-contactfa |
|
|
|
The product 'THI40N-YYAK2R6YN-00050' is now added to your watch list.
The product 'THI40N-YYAK2R6YN-00050' is already on your watch list.
|
Compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 40 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa |
|
|
|
The product 'THI40N-YYAK2R6YN-00100' is now added to your watch list.
The product 'THI40N-YYAK2R6YN-00100' is already on your watch list.
|
Compact design, 100 pulses, Polarity reversal protected = Y, Clamping ring with anti-twist protection = YY, Enclosure type: 40 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa |
|
|
|
The product 'ENI58IL-H12YY5-1024UD1-RSY:01' is now added to your watch list.
The product 'ENI58IL-H12YY5-1024UD1-RSY:01' is already on your watch list.
|
Housing ∅ 58 mm, SUB-D connector 9-pin, 1024 pulses, incremental, BlueBeam technology for ultimate precision, Universal output driver, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa |
|
|
|
The product 'ENI58IL-H15YY5-0200UD1-RBY:01' is now added to your watch list.
The product 'ENI58IL-H15YY5-0200UD1-RBY:01' is already on your watch list.
|
Housing ∅ 58 mm, Hollow shaft, Universal output driver, BlueBeam technology for ultimate precision, 200 ppr, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa |
|
|
|
The product 'ENI58IL-S10QA5-1250UD2-RMY:01' is now added to your watch list.
The product 'ENI58IL-S10QA5-1250UD2-RMY:01' is already on your watch list.
|
Housing ∅ 58 mm, Solid shaft, Square flange, 1250 pulses, RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS422, Incrementalfa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |