Seleccione su país

Visite el sitio web global

VisuNet RM Shell 6
Next Generation VisuNet RM Shell 6 for Thin Client Operator Workstations

VisuNet RM Shell 6 Firmware for Remote Monitors and Box Thin Clients

VisuNet RM Shell 6 and Control Center software form the latest firmware for remote monitors and box thin clients. This HMI firmware enables remote management of multiple devices from a central workstation, removing the necessity for field visits.

Installed on thin client operator workstations, VisuNet RM Shell 6 allows access to the process control system or manufacturing execution system (MES) via standard Ethernet technology and makes process data transparent. Due to the latest Windows® security features, it ensures a maximum of security.

  • Based on Microsoft® Windows 10 IoT Enterprise 2021 LTSC

  • Latest Windows security features and built-in security mechanisms for risk reduction

  • Optimized usability due to a clear user interface, a smart taskbar, and innovative functionalities

  • Convenient, efficient remote monitoring via the VisuNet Control Center

  • Expanded administrator capabilities allow adaptation to individual requirements

State-of-the-art Thin Client Technology

VisuNet RM Shell 6

Smart and SimpleOptimized Usability

VisuNet RM Shell 6 enables seamless integration of thin clients and remote monitors into conventional and virtualized process control systems. The new interface simplifies both configuration and operation. The smart taskbar allows one-click access to key functions, facilitating tasks like switching between remote desktop connections (RDP to VNC). Advanced functions ensure a reliable connection, allowing remote monitors to auto-connect to the process control system after startup.

Hybrid System Management for OT and IT users makes RM Shell 6 easy and efficient: OT admins benefit from a guided setup for standard configurations, while experienced IT admins can access the Windows desktop and advanced settings.

The latest generation firmware has a customizable, fresh look: The new dark mode option ensures better readability even in difficult lighting conditions. Users can also customize the user interface to match their corporate design.

VisuNet FLX with RM Shell 6

Highest Security Standards

VisuNet RM Shell 6 includes not only the latest Windows security features and a Windows user-based access control, but various other security mechanisms such as:

  • Unified Write Filter (UWF)
  • USB lockdown
  • Configuration timeout closing automatically to prevent unauthorized access
  • Regular security patches on the Pepperl+Fuchs website and via update service email

Enhanced admin features provide VisuNet RM Shell 6 users greater flexibility. Admins can install necessary apps, including third-party virus scanners and drivers. Admins also control user access to each app.

VisuNet Control Center

Maximum Efficiency

With the VisuNet Control Center add-on tool, users can efficiently configure and manage RM Shell devices centrally, avoiding the need to enter hazardous areas or clean rooms for setup and maintenance.

  • connect to any remote monitor with RM Shell
  • monitor the device status and screen content
  • control remotely
  • upload a connection profile to multiple monitors after setup or download.

Contact Us

Do you have any questions on VisuNet RM Shell 6, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.