Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Power Supply

Valitse tuote

Product


Power supply for 24 V, Permits vertical or horizontal mounting in Zone 2, Use three power supplies for redundancy, Galvanic isolation to mains, Voltage: 5.4 V DC +/- 5% ,
12 V DC + 4/- 2%, Ambient temperature: -40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)pa

Rajaa hakutuloslistaa

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.