Sélectionnez votre pays

Accéder au site Web mondial

Modules

AS-Interface modules

AS-Interface modules play a crucial role in the automation landscape as they establish the connection between actuators and sensors on one side and the AS-Interface on the other. These specialized modules come in various configurations, offering a range of input and output options tailored for different applications, whether placed within control cabinets or deployed in field situations.

These modules are versatile and can be chosen based on specific needs, allowing for the transmission of up to 1000 I/O signals depending on the type. This capability enhances efficiency and functionality in various automation tasks for both industrial and commercial use.

Modules for Field Applications

G20 motor control module

G20 Series Motor Control Modules

The motor control modules from the G20 family allow easy control of 24 V motor rollers. With a compact and innovative housing concept, G20 modules can be mounted directly in the mounting rail without tools and enable the installation of modular conveyor segments. The G20 modules are available for AS-Interface and as stand-alone devices with integrated logic for zero-pressure accumulation. Different product versions support motorized rollers with digital interfaces or integrated control boards from various manufacturers.

Langue
  • English
  • German
  • Korean
  • Chinese
  • Japanese
  • Spanish
Langue