Whether leveling cranes, monitoring front-loader tilt, or controlling elevators—there are many applications for the Pepperl+Fuchs F99 inclination and acceleration sensor series. They ensure precise measurements, even in harsh conditions. An innovative, two-piece mounting concept makes the F99 series extremely robust: a rugged metal mounting bracket provides the sensor module with impact protection and enables quick and easy replacement of the sensor module if needed. Once installed, the bracket can stay in place without need for new adjustment or calibration. Measuring with ±0.15° accuracy, the F99 series stand for highest precision.
The inclination and acceleration sensors from Pepperl+Fuchs can be individually adapted to suit an application. Special software filters and a variety of parameters can be set quickly and easily, equipping the sensor to handle the task at hand. In addition, the inclination and acceleration sensors have E1 approval for use on public roads.
Choose the sensor that fits your application from our portfolio.
Pepperl+Fuchs static inclination sensors reliably detect inclination angles in factory automation and mobile equipment applications. They are an ideal solution for leveling mobile work platforms, for instance. The sensor continuously monitors the platform’s incline and indicates when readjustment is necessary.
In addition to static inclination sensors, Pepperl+Fuchs offers dynamic inclination sensors. The IMU F99 inertial measurement unit has been specially developed for inclination and acceleration detection in dynamic applications. It provides 360° measurement along three axes. An intelligent Sensor Fusion Algorithm compensates for external acceleration and opens up new possibilities.
F99 series acceleration sensors monitor strong vibration and acceleration in plants. This makes them an ideal solution for monitoring a wind turbine installation. When a set mechanical vibration limit is exceeded, the system shuts off to avoid damage.