Sensor Solutions for Entrance Automation
To ensure the functionality and safety of escalators, automatic doors, gates or elevators, powerful sensors are essential. The sensors from the Pepperl+Fuchs portfolio are suitable for a wide range of applications in entrance automation.
Automatic doors and access systems open and close whenever passers-by want to use entrances or exits. To ensure that people are protected at all times during opening and closing, automatic doors are equipped with intelligent sensor technology. Automatic doors also offer advantages from an ecological point of view, as they allow the owner to save on heating or air conditioning costs.
Highly functional indoor and outdoor automatic gates are an important means of optimizing complex operations and critical logistics processes. Pepperl+Fuchs sensor systems are tailored to the requirements of the respective field and offer a high level of safety and convenience.
Safe monitoring of cab access as well as reliable and exact positioning are the main tasks of sensor technology used on elevators. The components for continuous monitoring can be found wherever movements pose a potential danger to people—such as when elevator doors close.
Escalators automate our daily lives and are an integral part of the urban environment. They transport millions of people every day and ensure smooth traffic flow in a variety of public places, such as airports, train stations, convention centers, and department stores.
Barrier systems provide optimum protection for restricted areas. They allow authorized vehicles to enter and exit private areas and ensure efficient control of access to underground parking garages, company premises, government offices or private parking lots.
In the event of a fire in a building or plant, fire barriers such as fire doors, gates and dampers help prevent the spread of fire and smoke in corridors, aisles and shafts. A reliable automatic closing mechanism is critical in this regard.
Perimeter security is becoming increasingly important—not only in critical infrastructures such as prisons, airports or data centers, but also in industrial and private sectors. For the efficient protection of sites, controlled and unambiguous detection of people and objects by means of coordinated sensor technology is essential.
Public transportation is an important part of our mobility and everyday culture. Many millions of people use public transportation every day to get from one place to another. Protecting passengers when boarding and disembarking buses and trains is a top priority. For this reason, particularly high requirements are placed on safety and functionality when using sensor technology in public transportation. To prevent failures and possible personal injury, Pepperl+Fuchs relies on sensor technology that has been specially developed for this area of application.