In the field of safety applications, within a range of up to 65 m, single-beam safety light barriers offer an economical and highly reliable solution. A focus on essential safety functions and avoidance of time-consuming configuration by software contribute to the effectiveness of the light barriers. Popular mounting and connection technologies, help guarantee quick installation. The extended temperature range of - 30 °C up to 55 °C and the robust housing with IP67 degree of protection allows use even in adverse ambient conditions.
Multiple-beam safety light barriers create a two-dimensional protection field which allows a varying detection capability and different protection field heights depending on the application requirement. Operating personnel benefit from greater flexibility for a variety of use cases, while the highest safety requirements—up to PL e, Cat. 4, and SIL 3 are reliably met. Additionally, redundant multiple tests in ongoing operation ensure increased plant availability. The sophisticated, narrow housing design along with a range of accessories also permits convenient installation.