Fabrika Otomasyonu
Proses Otomasyonu

Did You Find Out? Get the Answer to the Riddle of E-News Issue No. 5, September 2019

2019-09-16

Thinking Outside the Box

Solve the mathematical brain challenge.
Solve the brain teaser.

Marvin is a good student and is especially gifted in math. He loves to solve math problems that require him to think outside of the box. So, his teacher presents him with the following riddle:

26 parameters (a to z) are given with the following values:

a = 1, b = 2, c = 3, d = 4, …, z = 26

Calculate the result of the following expressions:

(a – x) * (b – x) * (c – x) * (d – x) *  … * (z – x) = ?

Help Marvin to solve this puzzler and find out how to get the answers as quickly as possible.


Solution

The solution for this task becomes clear when the multiplication is started backwards.

…. (w-x) * (x-x) * (y-x) * (z-x) = ?

As can be seen, the third to last expression is "(x-x)" which results in "0."

If one of the factors in the multiplication is "0," the result of the total multiplication is "0." Therefore, the solution of this task is "0," too.

 If Martin recognizes this, he does not have to go through the complete calculation path to get to the solution.


amplify - Pepperl+Fuchs Dergisi

Çevrimiçi dergimizi keşfedin! Heyecanlı başarı hikayeleri, uygulama raporları, röportajlar ve bölgesel haberler sizi bekliyor.

e-haberler

Bültenimize abone olun ve haberlere ve otomasyon dünyası hakkında düzenli haberler ve ilginç bilgiler alın.

Abone Olun