Fabrika Otomasyonu
Proses Otomasyonu

Did You Find Out? Get the Answer to the Riddle from E-News Issue No. 1, March 2021

2021-04-01

The Joys of Hiking

Hiking
How heavy are the backpacks?

The annual hiking trip is coming up and friends Max and Paul are complaining about their heavy backpacks filled with provisions. Paul is bigger than Max, so Max asks if Paul will carry his 5 kg food bag. Paul, however, does not think that he should carry twice as much as Max simply because of the difference in their sizes. In fact, Paul has a 5 kg food bag that he wants Max to carry so their backpacks are the same weight.

How heavy are Max's and Paul's backpacks?


Solution

Let's say Max’s backpack weighs x and Paul’s weighs y. The following equations result:

I. 2 ( x – 5 ) = y + 5, or                     
   2x – 10 = y + 5

II. x + 5 = y – 5

By subtracting the 2nd equation from the 1st equation, you get:

x – 15 = 10, so

x = 25 kg and y = 35 kg

Thus, Max's backpack weighs 25 kg and Paul's weighs 35 kg.


e-haberler

Bültenimize abone olun ve haberlere ve otomasyon dünyası hakkında düzenli haberler ve ilginç bilgiler alın.

Abone Olun
amplify - Pepperl+Fuchs Dergisi

Çevrimiçi dergimizi keşfedin! Heyecanlı başarı hikayeleri, uygulama raporları, röportajlar ve bölgesel haberler sizi bekliyor.