Fabrika Otomasyonu
Proses Otomasyonu

Did You Find Out? Get the Answer to the Riddle of E-News Issue No. 2, May 2022

2022-05-23

Where’s the Gold Treasure?

Which bag is the gold treasure in?
Which bag is the gold treasure in?

On a sunny weekend, two friends decide to visit a flea market together. At the booth of an elderly lady, they discover an interesting box. Inside they find three bags of small gold coins and a little note that says, "If you guess the right bag, you will receive a gold treasure." There is also a clue on each of the bags:

Bag 1: The gold treasure is not in bag 3.

Bag 2: The gold treasure is not in this bag.

Bag 3: The gold treasure is in this bag.


The two friends immediately set to work solving the puzzle. Which bag is the gold treasure in if only one of the clues is correct?


Solution

There is no clue to bag 1, so it can't be this one. The statements about bag 3 contradict each other. So one statement is correct and one is wrong. Since there is only one correct clue, the clue to bag 2 must be wrong. Therefore, the two friends choose the second bag and receive the gold treasure.


e-haberler

Bültenimize abone olun ve haberlere ve otomasyon dünyası hakkında düzenli haberler ve ilginç bilgiler alın.

Abone Olun
amplify - Pepperl+Fuchs Dergisi

Çevrimiçi dergimizi keşfedin! Heyecanlı başarı hikayeleri, uygulama raporları, röportajlar ve bölgesel haberler sizi bekliyor.