Fabrika Otomasyonu
Proses Otomasyonu

Weather protection cover DoorScan Weather Cap L1600

DoorScan Weather Cap L1600
  • Weather protection cover for sensing strips
  • Protection from adverse effects of weather such as rain, snow, etc.
  • Can be cut to the required lengths
  • Retrofitting possible with already installed sensing strips

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  DoorScan Weather Cap L1600

Ürün Açıklaması
All-weather hood for DoorScan® and TopScan series sensing strips
Mechanical specifications
Materialplastic

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: DoorScan Weather Cap L1600

Informative Literature: DoorScan Weather Cap L1600

Dil Seçeneği:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: DoorScan Weather Cap L1600

Dil Seçeneği:
Brief InstructionsDilDosya TipiDosya Boyutu
Mounting Instructions Weather Protection Cover / Montageanleitung WetterschutzhaubeALLPDF2123 KB

Design / Simulation: DoorScan Weather Cap L1600

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP40 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: DoorScan Weather Cap L1600

Accessory of
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa