Fabrika Otomasyonu
Proses Otomasyonu

Mounting ring VOS-IL-MH05

VOS-IL-MH05
  • Simple mounting
  • For mounting on VOS ring lighting VOS-IL-F236W-*

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  VOS-IL-MH05

Ürün Açıklaması
Mounting ring for fastening optical accessories to VOS ring lighting
Mechanical specifications
Materialanodized aluminum
Mass10 g
MountingMounting accessories included

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: VOS-IL-MH05

Design / Simulation: VOS-IL-MH05

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP561 KB

İlişkili Ürünler: VOS-IL-MH05

Accessory of
Opening angle of the light beam: 49°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa
Polarization filters are components for lenses in VOS sensors that are used to suppress interfering reflections in the camera image.fa
Opening angle of the light beam: 10°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa