Fabrika Otomasyonu
Proses Otomasyonu

Mounting aid MH 04-3742A

MH 04-3742A
  • Suitable for VariKont and -M1K- sensors
  • Fixing screws for VariKont included in delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  MH 04-3742A

Ürün Açıklaması
Mounting aid for VariKont and -M1K-
Mechanical specifications
MaterialAluminum
Dimensions54 mm x 30 mm
Width30 mm
Length54 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH 04-3742A

Function

The mounting bracket type 04-3742 simplifies the adjustment of sensors of the model line VariKont M® and the series -M1K- according to EN 50047.

It permits the fitted and wired sensor to be repositioned by up to 12 mm. By loosening the M4 x 20 sensor mounting screws, the sensor can be easily moved backwards and forwards. Thus, the switch point can be set exactly.

The screws are then tightened to secure the sensor in position.

Fixing screws for VariKont M are included with delivery.

İlişkili Ürünler: MH 04-3742A

Accessory of
Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: VariKont M ®, Series: VariKont M ®, Operating voltage: 10 ... 60 V DC, Type of voltage: DC, Connection type: screw terminals, Housing material: PBT, Degree of protection: IP67fa