Accessory of |
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Frequency output, NPN version, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , NPN, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Frequency output, Program input, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , PNP, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Frequency output, Program input, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , PNP, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa |
|
|
|
|
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Continuous distance value via IO-Link process data, Series: -F77, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa |
|
|
|
|
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Continuous distance value via IO-Link process data, Series: -F77, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Continuous distance value via IO-Link process data, Series: -F77, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for parameterization, Programmable via DTM with PACTWARE, Selectable sound lobe width, Series: -F77, Operating voltage: 18 ... 30 V DC , ripple 10 %SS , Interface type: IO-Link (available after activation via programming button until next reset), Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Sourcefa |
|
|
|
|
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Continuous distance value via IO-Link process data, Series: -F77, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa |
|
|
|
|
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Continuous distance value via IO-Link process data, Series: -F77, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa |
|