Fabrika Otomasyonu
Proses Otomasyonu

Mounting aid OMH-K03

OMH-K03
  • Mounting clamp
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  OMH-K03

Ürün Açıklaması
dove tail mounting clamp
Mechanical specifications
Materialanodized aluminum
Massapprox. 6 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-K03

Design / Simulation: OMH-K03

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP131 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: OMH-K03

Accessory of
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, 2 PNP outputs, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, fixed cable, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Robust thru-beam sensor for standard applications, small design, 25 m detection range, red light, emission frequency F1, light/dark on, push-pull output, stability alarm output, test input, external Teach-In, fixed cable, Series of sensors in a widely used standard housing, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 2 PNP outputs, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 2 PNP outputs, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, 1 PNP output/1 NPN output, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, fixed cable, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, M12 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Robust retroreflective sensor for complex applications, small design, polarization filter, 9 m detection range, red light, light/dark on, push-pull output, test input, M8 plug, Robust photoelectric sensor series in a widely used standard housing, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, High level of stability thanks to the metal housing frame, Tightly sealed thanks to welded plastic componentsfa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, external Teach-In, fixed cable, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, stability alarm output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Photoelectric slot sensor, plastic housing, 80 mm slot width, red light, light/dark on, DC version, PNP output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 80 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 80 mm slot width, red light, light/dark on, DC version, NPN output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 50 mm slot width, red light, light/dark on, DC version, PNP output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 50 mm slot width, red light, light/dark on, DC version, PNP output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 50 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 50 mm slot width, red light, light/dark on, DC version, NPN output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 30 mm slot width, red light, light/dark on, DC version, PNP output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 30 mm slot width, red light, light/dark on, DC version, PNP output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 30 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 30 mm slot width, red light, light/dark on, DC version, NPN output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 120 mm slot width, red light, light/dark on, DC version, PNP output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 120 mm slot width, red light, light/dark on, DC version, PNP output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 120 mm slot width, red light, light/dark on, DC version, NPN output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Photoelectric slot sensor, plastic housing, 120 mm slot width, red light, light/dark on, DC version, NPN output, external Teach-In, M8 plug, 4-pin, Plastic version, Clearly visible function indicators, External TEACH-IN, Degree of protection IP67fa
Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa
Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Visible light source for easy alignment, Minimal black-white differencefa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Visible light source for easy alignment, Minimal black-white differencefa
Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Distance sensor (PRT), Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Diffuse sensor with measurement core technology, Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Absolutely reliable background suppressionfa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
Retroreflective sensor with measurement core technology, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, PRT measuring method, 15 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, PNP output, external Teach-In, M12 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Small fire protection photoelectric sensor for safety devices on fire barriers, Approval in accordance with VdS Test Report FSA and externally monitored manufacture (Ü Symbol), High protection against contact, Not sensitive to ambient light, even with switched energy saving lamps, Effective detection range: 0 ... 2.1 m (with H60 reflector), Light source: LED 645 nm, Light type: modulated visible red light, Operating voltage: 10 ... 30 V DC, Switching type: light/dark on switchablefa
Photoelectric slot sensor, plastic housing, 80 mm slot width, red light, light/dark on, DC version, PNP output, M8 plug, 3-pin, Plastic version, Clearly visible function indicators, Degree of protection IP67fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Retroreflective sensor for glass detection, small design, 5.6 m detection range, red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Reliable recognition of reflective objects and clear glass, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, High level of stability thanks to the metal housing framefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa