Fabrika Otomasyonu
Proses Otomasyonu

Protective Cover SH-F31K2-B13

SH-F31K2-B13
  • Protection against contamination and damage
  • One-piece housing for easy mounting
  • high-grade steel housing V4A/316L

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  SH-F31K2-B13

Ürün Açıklaması
Protective cap for mechanically protected mounting
Mechanical specifications
MaterialStainless steel 1.4401/316

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: SH-F31K2-B13

Design / Simulation: SH-F31K2-B13

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP976 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: SH-F31K2-B13

Accessory of
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 X, Ambient temperature: -40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manualfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 X, Ambient temperature: -40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manualfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 Xfa