Fabrika Otomasyonu
Proses Otomasyonu

Alignment aid AA-UDB-18GM-01

AA-UDB-18GM-01

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  AA-UDB-18GM-01

Ürün Açıklaması
alignment aid for double sheet sensor
Mechanical specifications
MaterialStainless steel 1.4305 / AISI 303
Dimensionsrod length: 160 mm
sleeve length: 25 mm
General information
Scope of delivery1 rod
2 Threaded sleves M18
4 nuts, M18

Classifications

SystemClasscode
ECLASS 13.027273607
ECLASS 12.027273607
ECLASS 11.027273607
ECLASS 10.0.127273607
ECLASS 9.027273607
ECLASS 8.027279210
ECLASS 5.127279210
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153017

Details: AA-UDB-18GM-01

Product Documentation: AA-UDB-18GM-01

Dil Seçeneği:
Brief InstructionsDilDosya TipiDosya Boyutu
Instruction leaflet / BeipackzettelALLPDF78 KB

İlişkili Ürünler: AA-UDB-18GM-01

Accessory of
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NO contactfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NC contactfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NO contactfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NC contactfa

Pepperl+Fuchs, ultrasonik sensörlerle ilgili bilgilerin yer aldığı çeşitli indirilebilir belgeler sunar.