Fabrika Otomasyonu
Proses Otomasyonu

Connection cable for base station CBL-IDMx61-B-Jx-U-S07-N0

CBL-IDMx61-B-Jx-U-S07-N0
  • USB connection cable for base station
  • Protocol: USB
  • Compatible with IDM-Zx-x6x-B-* base station
  • Suitable for Zone 1/21 & Zone 2/22
  • RJ50 (cradle) to M12 male connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  CBL-IDMx61-B-Jx-U-S07-N0

Ürün Açıklaması
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers
General specifications
ProtocolUSB
Mechanical specifications
Cablestraight
Cable lengthmax. 0.7 m

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDMx61-B-Jx-U-S07-N0

Function

CBL-IDMx61-B-Jx-* cables allow plug-and-play connection of the IDM-Zx-x6x-B-* base stations for barcode readers in combination with IDM-Zx-x6x-M-* Bluetooth® barcode readers to Pepperl+Fuchs thin client / PC units, even in hazardous locations. For further information refer to the Bluetooth® handheld reader IDM-Z1-x61-M-*, IDM-Z2-x61-M-*, IDM-Z1-x64-M-* or IDM-Z2-x64-M-* manual.

İlişkili Ürünler: CBL-IDMx61-B-Jx-U-S07-N0

Accessory of
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Base station for IDM-Z2-* (Non-hazardous areas), Base/charging station for IDM-Z2-x61-M-* Bluetooth® handheld readers, Bluetooth interfacepa
Charging station for IDM-Z2-* without Bluetooth® functionality (Non-hazardous area), Charging station for IDM-Z2-x61-M-* Bluetooth handheld readers, For use in non-hazardous area onlypa
Base station for IDM-Z1-* (Non-hazardous areas), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Bluetooth interfacepa
Charging station for IDM-Z1-* without Bluetooth® functionality (Non-hazardous area), Charging station for IDM-Z1-x61-M-* Bluetooth handheld readers, For use in non-hazardous area onlypa
Base station for IDM-Z2-* (Zone 2/22), Base/charging station for IDM-Z2-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 2/22, Bluetooth interfacepa