Fabrika Otomasyonu
Proses Otomasyonu

Power Hub Motherboard MBHC-FB-4R.HSC*

FieldConnex® Fieldbus
MBHC-FB-4R.HSC*
  • 4 segments, redundant, individual modules per segment
  • Customizable cable connections to any PLC and PCS hosts
  • High-power trunk: Live work on devices in any hazardous area
  • Best quality, smallest size and lowest heat dissipation
  • For FOUNDATION Fieldbus and PROFIBUS PA
  • Optional advanced diagnostics
  • Passive impedance for high reliability
  • Supports Ex ic voltage limitation
  • Installation in Zone 2/Div. 2
  • Spring terminals or screw terminals selectable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  MBHC-FB-4R.HSC*

Ürün Açıklaması
Power hub motherboard with host system connectors
General specifications
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Supply
Connectionredundant
Rated voltage19.2 ... 35 V SELV/PELV
Rated current12 A
Power dissipationtyp. 0.4 W per segment
Fieldbus connection
Number of segments4 Redundant Power Supply
Host-sidesystem specific cable connection
Terminating resistor100 Ω integrated
Indicators/operating means
Fault signalVFC alarm 1 A, 50 V DC, normally closed
Galvanic isolation
Fieldbus segment/Fieldbus segmentfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Fieldbus segment/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 250 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Standard conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance10 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Connection typescrew terminal , pluggable
spring terminal , pluggable
Core cross section2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 580 g
MountingDIN mounting rail
Data for application in connection with hazardous areas
CertificateTÜV 10 ATEX 555761X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approvalCoC 3024816, CoC 3024816C
Approved forClass I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4
IECEx approvalIECEx TUN 13.0037X
Approved forEx ec IIC T4 Gc
Certificates and approvals
Marine approvalDNV A-14038
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242603
ECLASS 12.027242603
ECLASS 11.027242603
ECLASS 10.0.127242603
ECLASS 9.027242603
ECLASS 8.027242603
ECLASS 5.127242603
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: MBHC-FB-4R.HSC*

Function

The FieldConnex ® Compact Power Hub is a modular fieldbus power supply for four segments with lowest power dissipation and smallest foot print. It supports explosion protection e.g. the High-Power Trunk for longest cable run and highest device count. The Power Hub supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring.

The motherboard is the wiring interface and is equipped with a DB 25 connector. Manufactured cables with DCS system plugs reduce the number connection points and effort for check-out. Sockets for all modules enable simple installation and replacement without tools. For power redundancy with seamless transfer, pairs of modules feed each segment. Wire connections can be selected as spring terminals or screw terminals.

This design allows the most compact cabinet layout. Excellent availability and a very long service life are achieved through: passive impedance filter per segment, high-availability fieldbus termination and plug-in connectors with retaining screws. Electronics are optimized for lowest power dissipation and compactness.

Informative Literature: MBHC-FB-4R.HSC*

Dil Seçeneği:
LiteratureDilDosya TipiDosya Boyutu
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB
Application Report - Fieldbus Power Supply Compatible with Process Industry ApplicationsENGPDF229 KB

Product Documentation: MBHC-FB-4R.HSC*

Dil Seçeneği:
Safety and Security DocumentationDilDosya TipiDosya Boyutu
Instruction manualENGPDF236 KB
Manuals
Manual MBHC-FB-4.HSC*ENGPDF1498 KB

Design / Simulation: MBHC-FB-4R.HSC*

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 2-D / CAD 2-DALLZIP1964 KB

Approvals: MBHC-FB-4R.HSC*

Dil Seçeneği:
CertificatesSertifika No.DilDosya TipiDosya Boyutu
Brasil TUV Rheinland BrazilTÜV 14.0356 XALLPDF1118 KB
Canada FMFM 19 CA 0011XALLPDF356 KB
China SITIIAS CCC Ex Certificate2020322303003509 (Singapore)ALLPDF1406 KB
DNV MarineTAA0000272ALLPDF100 KB
Europe TUV Nord ATEX Category 3 GTÜV 10 ATEX 555761XALLPDF2296 KB
TUV Nord IECEx ec Certificate of ConformityIECEx TUN 13.0037XALLLINK---
USA FMFM 19 US 0015XALLPDF213 KB
Worldwide Fieldbus FoundationPS066300ALLPDF31 KB
Worldwide Fieldbus FoundationPS066200ALLPDF31 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-2261ETURTURPDF1142 KB

İlişkili Ürünler: MBHC-FB-4R.HSC*

Matching System Components
FieldConnex® Fieldbus, Fieldbus power supply, module for fieldbus power hub, Output: 28 ... 30 V/500 mA, High-power trunk for high device count and long cable lengths, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Power hub motherboard for gateway and power supply modules, 4 segments, simplex, individual modules per segment, For PROFIBUS PA, For gateway and power supply modules, High-power trunk: Live work on devices in any hazardous area, Optional advanced diagnostics, IECEx approval, International, Europe, USA, Canadapa
Matching System Components
FieldConnex® Fieldbus, Advanced diagnostic module, plug-in module for the fieldbus power hub, Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Advanced diagnostic module, base module for fieldbus power hub physical layer diagnostics, Basic monitoring for power supply output and health, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Advanced diagnostic module with relay output for fieldbus power hub physical layer diagnostics, Diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canadapa
FieldConnex® Fieldbus, Fieldbus power supply, module for fieldbus power hub, Output: 21 ... 23 V/500 mA, Voltage limitation for Entity ic and Ex nL, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk, Instrument location / spur protection: Zone 2 - all relevant types of protection, Function: Fieldbus Power Supplypa
FieldConnex® Fieldbus, Power hub motherboard for protocol gateways modules, For 2 gateway modules, For PROFIBUS PA, Redundant configuration, Installation in Zone 2/Class I, Div. 2, Spring terminals or screw terminals selectable, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

Kararlardan planlamaya, kuruluma ve devreye almaya, işletme ve bakıma kadar: Fieldbus altyapınızdan en iyi şekilde nasıl yararlanabileceğinizi keşfedin…