Fabrika Otomasyonu
Proses Otomasyonu

Guide pulley SL-RP/GS130/GS190

SL-RP/GS130/GS190
  • Suitable for cable pulls SL30.../GS130 and SL30.../GS190

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  SL-RP/GS130/GS190

Ürün Açıklaması
Guide pulley for cable pulls SL30.../GS130 and SL30.../GS190
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
MaterialABS, anthracite
Mass100 g

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: SL-RP/GS130/GS190

İlişkili Ürünler: SL-RP/GS130/GS190

Accessory of
Cable pull, Robust aluminum drum housing, Drum travel when cable retracted using threaded spindle, Bellows with steel tip, Wide range of mounting options, Comprehensive accessories, Construction type: 80 mm, 130 mm, 190 mmfa