Fabrika Otomasyonu
Proses Otomasyonu

Reflector with micro-structure REF-MH56

REF-MH56
  • Mounting holes for simple installation
  • Micro-structure

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  REF-MH56

Ürün Açıklaması
Reflector with Micro-structure, rectangular 62 mm x 10 mm, mounting holes
General specifications
Construction typerectangular
Tripel heightapprox. 1.2 mm
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions62 mm x 10 mm x 3.5 mm
Height62 mm
Width10 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-MH56

Design / Simulation: REF-MH56

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP43 KB
CAD Portal / CAD PortalALLLINK---