Fabrika Otomasyonu
Proses Otomasyonu

Reflector REF-H180

REF-H180
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  REF-H180

Ürün Açıklaması
Reflector, rectangular 182 mm x 42 mm, mounting holes
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions182 mm x 42 mm x 7.4 mm
Height182 mm
Width42 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H180

Design / Simulation: REF-H180

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP65 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: REF-H180

Accessory of
Robust, compact photoelectric sensor for single-beam gate protection, High detection ranges achievable, 2500 V Proof voltage between the relay connection terminals and the device electronics, Not sensitive to ambient light, even with energy saving lamps, Version with accessories in scope of delivery, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: light-on, Signal output: Relay, 1 alternatorfa
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: dark-on, Signal output: Relay, 1 alternatorfa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC
12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67, Connection: 2 m fixed cablefa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC
12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67, Connection: 2 m fixed cablefa
Robust, compact photoelectric sensor for single-beam gate protection, Not sensitive to ambient light, even with energy saving lamps, Tamper-proof, no operating controls, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 640 nm, Operating voltage: 24 ... 230 V AC/DC, Switching type: light-on, Signal output: Relay, 1 alternatorfa