Fabrika Otomasyonu
Proses Otomasyonu

Reflector REF-VR10

REF-VR10
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  REF-VR10

Ürün Açıklaması
Reflector, rectangular 60 mm x 19 mm, mounting holes
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions60 mm x 19 mm x 6 mm
Height60 mm
Width19.2 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-VR10

Design / Simulation: REF-VR10

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP99 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: REF-VR10

Accessory of
Retroreflective sensor with polarization filter, M12 threaded housing design, metal housing, front optical face, 2500 mm detection range, red light, light/dark on, 1 NPN output, fixed cable, Robust M12 threaded housing, Less space required, Glare protected with polarization filter, Light-on/dark-on, programmable, Degree of protection IP67fa
Retroreflective sensor with polarization filter, M12 threaded housing design, metal housing, front optical face, 2500 mm detection range, red light, light/dark on, 1 NPN output, M12 plug, Robust M12 threaded housing, Less space required, Glare protected with polarization filter, Light-on/dark-on, programmable, Degree of protection IP67fa
Retroreflective sensor with polarization filter, M12 threaded housing design, metal housing, front optical face, 2500 mm detection range, red light, light/dark on, 1 PNP output, M12 plug, Robust M12 threaded housing, Less space required, Glare protected with polarization filter, Light-on/dark-on, programmable, Degree of protection IP67fa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Retroreflective sensor, Short design in M18 plastic housing, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, M12 threaded housing design, metal housing, front optical face, 2500 mm detection range, red light, light/dark on, 1 PNP output, fixed cable, Robust M12 threaded housing, Less space required, Glare protected with polarization filter, Light-on/dark-on, programmable, Degree of protection IP67fa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Robust retroreflective sensor for glass detection, compact housing design, IO-Link interface, 4 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, IO-Link interface for service and process data, Teach-in switch for setting the contrast detection levelsfa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light/dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, push-pull output, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, light/dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Retroreflective sensor with polarization filter, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, light on, PNP output, stability alarm output, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Retroreflective sensor, Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa
Strong metallic housing in cylindrical shape M18 x 1, Not sensitive to ambient light, Degree of protection IP67, Very high detection rangefa