Fabrika Otomasyonu
Proses Otomasyonu

Accessories Safety SB4 Housing 5

SB4 Housing 5
  • Housing of the SafeBox with backplane for completion

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  SB4 Housing 5

Ürün Açıklaması
Empty housing for Evaluation unit SB4
Approvals and certificates
ApprovalsTÜV, cULus
Mechanical specifications
MaterialPolyamide (PA)

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4 Housing 5

Approvals: SB4 Housing 5

Dil Seçeneği:
CertificatesSertifika No.DilDosya TipiDosya Boyutu
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB

İlişkili Ürünler: SB4 Housing 5

Accessory of
OSSD-R/Supply-module, Safety outputs OSSD, external status displays OSSD, Start/Restart disable , Operating mode can be selected by means of DIP switches, Relay monitor, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Micro-Controller controls, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
OSSD-R/E-stop-module, Safety outputs OSSD, external status displays OSSD, 2 sensor channels, Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stop function Cat.0 or Cat.1 and central stop function Cat.0, Time function, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa
Sensor module, 4 sensor channels, Micro-Controller controls, Operating mode can be selected by means of DIP switches, Individual module for SLA5(S), SLA20, SLA25, SLA28 and SLA40 security through-beam sensors; for SLP safety light grids, for SLC safety light curtains; for switching pads and emergency stop buttons of categories 2 or 4, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4fa
OSSD-R/E-stop-module, Safety outputs OSSD, external status displays OSSD, 2 sensor channels, Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stop function Cat.0 or Cat.1 and central stop function Cat.0, Time function, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa
Muting module, 4 sensor channels, Double muting, Emergency muting for the correction of the material jam, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Pepperl+Fuchs Fonksiyonel Güvenlik Merkezi

SIL/PL değerlendirmesi içeren yüzlerce ürün, ücretsiz araçlar ve broşürler tek bir yerde: Güvenlik işlevleri uygulamanız gerektiğinde başlangıç noktanız, "Fonksiyonel Güvenlik Merkezi"dir.