Fabrika Otomasyonu
Proses Otomasyonu

Ultrasonic -deflector UVW90-M30

UVW90-M30
  • Universal mounting possibilities
  • 90° sound deflection for difficult installation circumstances
  • Focussing effect
  • Detection range increase (through focussing)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  UVW90-M30

Ürün Açıklaması
Ultrasonic -deflector
Mechanical specifications
MaterialStainless steel
Mass114 g

Classifications

SystemClasscode
ECLASS 13.027272891
ECLASS 12.027272891
ECLASS 11.027272891
ECLASS 10.0.127272891
ECLASS 9.027272891
ECLASS 8.027272891
ECLASS 5.127272891
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121551

Details: UVW90-M30

Product Documentation: UVW90-M30

Dil Seçeneği:
Brief InstructionsDilDosya TipiDosya Boyutu
Instruction leaflet / BeipackzettelALLPDF133 KB

Design / Simulation: UVW90-M30

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP66 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: UVW90-M30

Accessory of
Single head system, High chemical resistance, Analog current and voltage output, PTFE coated transducer, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 2 ... 10 V, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Reliable detection of transparent materials, High switching frequency, Adjustable sensitivity, Through-beam mode: Single path ultrasonic switch, Sensing range: 0 ... 4000 mm , distance emitter-receiver 500 mm ... 4000 mm, Series: -30GM, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, normally open/closed (complementary), UL approval: cULus Listed, General Purpose, CSA approval: cCSAus Listed, General Purposefa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Separate evaluation, Direct detection mode, With clock pulse output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purposefa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo propagation time, high-active, short-circuit proof, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: 2 m PVC cable 0.75 mm2, Housing: nickel plated brass; plastic components: PBTfa
Single head system, AC switchpoint output, 330° high visibility LEDs, Fingertip range adjustability, Series: -30GM, Operating voltage: 90 ... 140 V AC, Output type: Thyristor , 1 NO, UL approval: cULus Listed, General Purpose, Connection type: 5-pin , V95 connector, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output NPN , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa
Single head system, Separate evaluation, Direct detection mode, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, short-circuit proof
open collector PNP with pulldown resistor = 22 kOhm
level 0 (no echo): -UB
level 1 (echo detected): ≥ (+UB-2 V), UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, High chemical resistance through PTFE coated transducer surface, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Synchronization options, Temperature compensation, Customer-specific configuration, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Synchronization options, Temperature compensation, Customer-specific configuration, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pinfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link, Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
fa
fa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Twin-head system, Very small unusable area, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link, Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link, Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs PNP, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, 2 programmable switch outputs, Hysteresis mode selectable, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 2 switch outputs NPN, NO/NC, programmable, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000, Analog current and voltage output, Synchronization options, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit, Output type: 1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V, UL approval: cULus Listed, General Purposefa
Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, 2 programmable switch outputs, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link, Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa