Fabrika Otomasyonu
Proses Otomasyonu

Damping element BT-F90-W

BT-F90-W

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  BT-F90-W

Ürün Açıklaması
Damping element for sensors of type F90, F112, and F166; side hole
Mechanical specifications
MaterialSteel ST37 / 1.0037
Mass22 g
Dimensions
Height10 mm
Width27 mm
Length28 mm

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC002594
ETIM 8.0EC002594
ETIM 7.0EC002594
ETIM 6.0EC002594
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT-F90-W

Design / Simulation: BT-F90-W

Dil Seçeneği:
CADDilDosya TipiDosya Boyutu
CAD 3-D / CAD 3-DALLSTP24 KB
CAD Portal / CAD PortalALLLINK---

İlişkili Ürünler: BT-F90-W

Accessory of
IO-Link interface for service and process data, Measuring range 0 ... 15 mm, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5-pin, M12 x 1 connector, Degree of protection: IP67fa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Shielded line 2 m, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , 1 switch output PNP , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Measuring range 0 ... 14 mm, 2 programmable switch outputs, Switching element function: PNP Dual NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: PNP (2 Channels), Connection type: fixed cable with plug, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBT, Threading: M12 x 1fa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scaleable measurement range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, Connection type: fixed cable with plug, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBT, Threading: M12 x 1fa
Measuring range 0 ... 14 mm, 2 programmable switch outputs, Switching element function: PNP Dual NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: PNP (2 Channels), UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5 x 0.14 mm2 , screened 2 m PUR cable, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBTfa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scaleable measurement range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, Connection type: fixed cable with plug, Housing: Zinc diecast, nickel-plated
cover , PBT, Threading: M12 x 1fa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scaleable measurement range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5 x 0.14 mm2 , screened 2 m PUR cable, Degree of protection: IP65fa
IO-Link interface for service and process data, Measuring range 0 ... 15 mm, Switching element function: Push-pull (4 in 1) output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 Push-pull (4 in 1) output , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: cablefa
IO-Link interface for service and process data, Measuring range 0 ... 15 mm, Switching element function: Push-pull (4 in 1) output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 Push-pull (4 in 1) output , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: fixed cable with plugfa
IO-Link interface for service and process data, Measuring range 0 ... 15 mm, Switching element function: Push-pull (4 in 1) output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 1 Push-pull (4 in 1) output , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: cablefa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Shielded line 2 m, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , 1 switch output PNP , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 2 m PUR cable , screenedfa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 120 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 104 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 80 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 80 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable
2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 80 mm, Parameterisable measuring range, Analog current or voltage output, programmable, Switching element function: Analog current or voltage output, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: current output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmablefa
Analog output 4 mA ... 20 mA, Adjustable switch points, Measuring range 0 ... 80 mm, Switching element function: Analog current output with PNP binary NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected, Output type: 1 current output: 4 ... 20 mA, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Analog output 4 mA ... 20 mA, Adjustable switch points, Measuring range 0 ... 104 mm, Switching element function: Analog current output with PNP binary NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected, Output type: 1 current output: 4 ... 20 mA, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Measuring range 0 ... 40 mm, Analog output 0 ... 10 V DC, Switching element function: analog voltage output, Output polarity: DC, Operating voltage: 12 ... 30 V DC, Type of voltage: DC, Output type: voltage output 0 ... 10 V DC, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5-pin, M12 x 1 connector, Degree of protection: IP67 / IP69K, Housing: PBT, stainless steel 1.4571 , brass, nickel-platedfa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, 3 Push-pull outputs, Switch points programmable via IO-Link, Switching element function: 3 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 3 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection ,
overvoltage protectedfa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 40 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable
2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable
2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 40 mm, Parameterisable measuring range, Analog current or voltage output, programmable, Switching element function: Analog current or voltage output, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: current output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmablefa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, Switching element function: Analog current or voltage output, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: current output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmablefa
Analog output 4 mA ... 20 mA, Adjustable switch points, Measuring range 0 ... 120 mm, Switching element function: Analog current output with PNP binary NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected, Output type: 1 current output: 4 ... 20 mA, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 40 mm, Parameterisable measuring range, 3 Push-pull outputs, Switch points programmable via IO-Link, Switching element function: 3 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 3 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection ,
overvoltage protectedfa
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 80 mm, Parameterisable measuring range, 3 Push-pull outputs, Switch points programmable via IO-Link, Switching element function: 3 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 3 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection ,
overvoltage protectedfa
Analog output 0 ... 10 V, Scaleable measurement range, programmable via key, Measuring range 0 ... 14 mm, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector, 3-pinfa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: voltage output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: fixed cable with plug, Housing material: diecast zinc, not laquered or coatedfa
Parameterization and diagnosis via IO-Link, Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link, Output type: voltage output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Cable connectorfa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , 1 switch output PNP , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Parameterization and diagnosis via IO-Link, Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Shielded line 2 m, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link, Output type: voltage output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Parameterization and diagnosis via IO-Link, 2 configurable switching frames, Measuring range 0 ... 14 mm, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Parameterization and diagnosis via IO-Link, Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link, Output type: voltage output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector, 4-pinfa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scaleable measurement range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, Connection type: 1 m, PUR cable, Housing: Zinc diecast, nickel-plated
cover , PBTfa