Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminology and Product Concepts

The Ethernet Advanced Physical Layer (APL) defines switched architecture. Cross talk between instruments is impossible, which enhances communication stability and has a long-lasting positive effect on availability. Learn more about the Ethernet-APL infrastructure on this page.


  • Segment is the name for each connection between switches or between switches and instruments.
  • Trunk is the long-reach cable between switches. It has high power and signal strength and can be up to 1000 m long.
  • Spur is the connection cable for an instrument. It can be up to 200 m and has lower power and signal strength. Spurs can be selected as intrinsically safe.

Product Concepts

There are two types of switches to support the Ethernet-APL infrastructure and just three principle product concepts that enable any type of topology for the field of the process plant. The switches that connect to the Ethernet backbone support redundancy and resiliency concepts for high availability.


Ethernet-APL Field Switches

Field switches provide power to the spur line where the instrument is connected. The spur has lower requirements for signal strength and power. Two types of field switches enable any kind of topology—the Ethernet-APL field switch and the Ethernet-APL rail field switch for DIN rail mounting.

The Ethernet-APL field switch for Zone 1 / Div. 2 installation receives power from the trunk. It connects APL spurs to the trunk. Outputs are intrinsically safe, supporting connections into Zone 0 / Div. 1.

Features:

  • Outputs intrinsically safe up to Ex ia IIC
  • Instruments in Zone 0 / Div. 1
  • Field installation in Zone 1 / Div. 2
  • Trunk powered

Ethernet-APL Rail Field Switch

Coming soon: the Ethernet-APL rail field switch from FieldConnex® is a field switch for installation in a control cabinet or junction box. It connects Ethernet-APL spurs to the plant’s Ethernet backbone. It draws power for itself and the spurs from external auxiliary power.

Features:

  • Ethernet-APL spur power and communication
  • Supports ring redundancy on the facility Ethernet
  • Cabinet installation in Zone 2 / Div. 2
  • Externally powered
  • Intrinsic safety at the spur: Ex ic IIC or Ex ia IIC

Ethernet-APL Power Switch

The Ethernet-APL power switch connects the Ethernet-APL network to the facility Ethernet or backbone. It also provides power to the trunk line. This power switch is typically installed in the cabinet inside the control room and is externally powered.

Features:

  • APL trunk power and communication
  • Supports ring redundancy on the facility Ethernet
  • Cabinet installation in Zone 2 / Div. 2
  • Externally powered

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe

The Ethernet-APL rail field switch for DIN rail mounting, the latest FieldConnex® innovation, is the first product to enable direct, fast, barrier-free access to field devices of the process plant via Ethernet-APL. Learn more....

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …