Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Pepperl+Fuchs booth

Looking for our fair highlights? Have a seat and download the brochures …

LogiMAT Highlights


Overview Highlight Brochures


EC_XM_20240228_01_brochure_pus_positioning_system Download Now

Safety Guaranteed. Robust systems for precise absolute positioning—even in challenging environments.

Industrielle Radarsensoren mit CAN-Schnittstelle Download Now

Defying Elements. Interference-free distance and velocity measurement. Even in rain, fog, wird, or dust.

F800 Series RFID Read/Write Device Download Now

Seamless Traceability. Learn more about the F800 Series RFID UHF read/write device for gate applications.

Ventilstecker mit IO-LInk Download Now

Improve plant availability, reduce energy costs—with invaluable data from your application.

Learn more about the IO-Link Valve Connector

Photoelectric Sensors Brochure Download Now

From standard thru-beam and diffuse mode sensors to high-performance LiDAR sensors—Pepperl+Fuchs offers a broad portfolio of photoelectric sensors. Learn more in this product overview.

Broschürencover Serien R10x und R20x Download Now

This brochure introduces the R10x and R20x series that come with a forward-thinking design and combine several photoelectric families of sensors with innovative technologies in one industry-standard housing style.

ASi Meets IIoT. Integrated REST API and extensive web server pave the way to Industry 4.0. Download Now

ASi Meets IIoT. Integrated REST API and extensive web server pave the way to Industry 4.0.

EC_XM_20230307_01_literature_cover_contur2d_1067x754px Download Now

The Only One! Efficient Contour Detection due to reliable shadow effect correction with only one LiDAR sensor.

Identifikations Systeme Gruppenbild Download Now

Industrial Identification. Get an overview of stationary 2-D code readers, mobile 2-D code readers, barcode scanners and much more.

Multi-Ray LED Scanner, R2100, r2100, photoelectric sensor, photoelectric sensors, laser scanner, 2-D LiDAR sensors, 2-D LiDAR sensor Download Now

In this brochure we offer information to you about the following topics:

  • Pulse Ranging Technology
  • Sophisticated Design for Maximum Efficiency
  • The World’s First Multi-Ray LED Scanner
  • Cutting-edge Design for Greater Efficiency

 

 

R1000 Distance Sensor with Pulse Ranging Technology Download Now

Compact and Precise. Position accuracy down to a millimeter—even over long distances.

SmartRunner Explorer 3-D Download Now

Infinite Possibilities. At the speed of light into the third dimension of automation.