Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation, right angle version |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (white) | |
Object size | 25 mm x 25 mm | |
Read distance | 60 mm | |
Depth of focus | ± 5 mm | |
Reading field | 75 mm x 45 mm | |
Evaluation frequency | 7 Hz | |
Target velocity | triggered max. 4 m/s | |
Indicators/operating means | ||
Operation indicator | LED green: Ready for operation | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 20 % | |
No-load supply current | max. 250 mA | |
Power consumption | 6 W | |
Interface 1 | ||
Interface type | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s | |
Cable length | max. 30 m | |
Input | ||
Input voltage | to be applied externally 24 V ± 15% PELV | |
Number/Type | 2 | |
Input current | approx. 3.5 mA at 24 V DC | |
Cable length | max. 30 m | |
Output | ||
Number/Type | 3 electronic outputs, PNP optically decoupled | |
Switching type | PNP optically decoupled , short-circuit/overload protected | |
Switching voltage | 24 V | |
Switching current | max. 100 mA each output | |
Cable length | max. 30 m | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 61326-1 | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Housing length | ||
Housing diameter | ||
Degree of protection | IP65 | |
Connection | M12 connector, 8-pin , 4-pin M12 socket |
|
Material | ||
Housing | powder coated diecast zinc | |
Optical face | glass pane | |
Installation | 2 x Threading M5 | |
Mass | approx. 730 g | |
Dimensions | ||
Height | 60 mm | |
Width | 60 mm | |
Depth | 90 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual VOS412-BIS | ENG | 1105 KB | |
Manual Vision Configurator | ENG | 1416 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1556 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.7.0 | ZIP | 65423 KB |
VSX-Interface libraries for communication with VSX sensors / Libraries zur Kommunikation mit VSX-Sensoren | V6.0.02.4945 | ZIP | 18196 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|