Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

System Lighting

Choose your product

Product
1,262.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 10°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa
1,547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 48°x19°, white light, 16 high-power LEDs, light field size: 242 x 18 mm, integrated flash controllerfa
841.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 49°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa
1,984.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


White light, 576 high-power LEDs, diffused light, can be used as back lighting, light field size: 200 x 200 mm, integrated flash controllerfa

Opening angle of the light beam: 49°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa

Opening angle of the light beam: 44°, white light, 24 high-power LEDs, light field size: 242 x 18 mm, integrated flash controllerfa

Opening angle of the light beam: 10°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa

Opening angle of the light beam: 26°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa

Narrow down search result list