Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Frequency / Counter Input FB1303B2

FB1303B2
  • 1-channel
  • Inputs with plug-in Ex e terminals
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Input for frequency, counter, direction of rotation
  • Digital input max. 15 kHz
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB1303B2

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation0.65 W
Power consumption0.65 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital input
Number of channels1
Function
FunctionCounter 
Function [2]frequency
Function [3]direction of rotation
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connectionchannel I: 1+, 2/3-; direction: 4+, 5/6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Internal resistor1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Operating frequency0 ... 15 kHz
Indicators/settings
LED indicationLED green: supply
LED red: line fault
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
ConnectionEx e spring terminal with protective cover
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificateBVS 11 ATEX E 093 X
MarkingEx-Hexagon II 2 G Ex db eb IIC T4
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
International approvals
ATEX approvalBVS 11 ATEX E 093X
General information
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB1303B2

Function

The device accepts digital input signals of NAMUR sensors from the hazardous area.

Open and short circuit line faults are detected.

The device is supplied with plug-in Ex e terminals and protective cover.

The inputs are galvanically isolated from the bus and the power supply.

Informative Literature: FB1303B2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: FB1303B2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF61 KB
Manuals
Hardware Manual FB-Remote-I/O-SystemENGPDF9157 KB

Design / Simulation: FB1303B2

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ104 KB

Approvals: FB1303B2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe DEKRA EXAMBVS 11 ATEX E 093XALLPDF618 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1058CALLPDF1041 KB