Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Field Units

Choose your product

Product

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 10 slots for I/O modules, Number of modules: 10, Material: Stainless steel, I/O modules (single width): max. 10, I/O modules (dual width): max. 5, Redundancy: possiblepa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 10 slots for I/O modules, Number of modules: 10, Material: Stainless steel, I/O modules (single width): max. 10, I/O modules (dual width): max. 5, Redundancy, Redundancypa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 20 slots for I/O modules, Number of modules: 20, Material: Stainless steel, I/O modules (single width): max. 20, I/O modules (dual width): max. 10, Redundancy: possiblepa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 20 slots for I/O modules, Number of modules: 20, Material: Stainless steel, I/O modules (single width): max. 20, I/O modules (dual width): max. 10, Redundancy, Redundancypa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 24 slots for I/O modules, Number of modules: 12, Material: Stainless steel, I/O modules (single width): max. 24, I/O modules (dual width): max. 12pa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 40 slots for I/O modules, Number of modules: 40, Material: Stainless steel, I/O modules (single width): max. 40, I/O modules (dual width): max. 20, Redundancy: possiblepa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 40 slots for I/O modules, Number of modules: 40, Material: Stainless steel, I/O modules (single width): max. 40, I/O modules (dual width): max. 20, Redundancy, Redundancypa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 40 slots for I/O modules, Number of modules: 40, Material: Stainless steel, I/O modules (single width): max. 40, I/O modules (dual width): max. 20, Redundancy, Redundancypa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 48 slots for I/O modules, Number of modules: 24, Material: Stainless steel, I/O modules (single width): max. 48, I/O modules (dual width): max. 24pa

Preconfigured enclosures for engineered FB systems, Installation in Zone 1 and Zone 21, Installation in Zone 2 and Zone 22, Max. 48 slots for I/O modules, Number of modules: 24, Material: Stainless steel, I/O modules (single width): max. 48, I/O modules (dual width): max. 24pa

Narrow down search result list