Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RTD Converter FB5201B

FB5201B
  • 1-channel
  • Input Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Converter for 2-, 3- and 4-wire Pt100, slide wire sensors
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB5201B

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation0.4 W
Power consumption0.4 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
temperature input
Number of channels1
Suitable field devices
Field deviceresistance thermometer
Field device [3]slide-wire sensors
Field device interface
Connection2-wire sensor
Connection [2]3-wire sensor
Connection [3]4-wire sensor
Connection2-wire connection: 5, 6
3-wire connection: 1, 5, 6
4-wire connection: 1, 2, 5, 6
Measurement range10 ... 400 Ω (500 Ω incl. line resistance)
Slide-wire sensor10 ... 400 Ω
Measuring current200 µA
Smallest span20 Ω for 0.1 % accuracy
Linearity error0.1 %
Conversion timemax. 20 ms without LFD max. 150 ms with LFD
Lead resistancemax. 50 Ω per strand
Line fault detectioncan be switched on/off for each channel via configuration tool
Short-circuit< 10 Ω
Open-circuit> 1 kΩ
Transfer characteristics
Deviation
Influence of ambient temperaturemax. 0,1 %/10 K
Indicators/settings
LED indicationLED green: supply
LED red: line fault
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Input
Voltage2.7 V
Current43 mA
Power93 mW (trapezoid characteristic curve)
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-11:2012
International approvals
ATEX approvalPTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB5201B

Function

The RTD converter accepts 2-, 3-, 4-wire RTD signals (Pt100) from the hazardous area.

Open and short-circuit line faults are detected.

The intrinsically safe input is galvanically isolated from the bus and the power supply.

Informative Literature: FB5201B

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: FB5201B

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF147 KB
Manuals
Hardware Manual FB-Remote-I/O-SystemENGPDF9157 KB

Design / Simulation: FB5201B

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ104 KB

Approvals: FB5201B

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas (Maritime) Marine22449/C0 BVALLPDF590 KB
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UALLPDF2619 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1055FALLPDF1042 KB