Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies FB92** | |
Power dissipation | 0.8 W | |
Power consumption | 0.95 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Analog output | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | Proportional Valve | |
Field device [2] | I/P converters | |
Field device [3] | on-site display | |
Connection | channel I: 2/3+, 4/5- | |
Current | 0 ... 25 mA short-circuit protected | |
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | No | |
Open-circuit | deviation of preset output value > 0.5 mA | |
Load | 750 Ω max. | |
HART communication | yes | |
HART secondary variable | MODBUS: yes; all other bus systems: no | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Influence of ambient temperature | 0.1 %/10 K of the signal range | |
Refresh time | 100 ms | |
Indicators/settings | ||
LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1) red: line fault (lead breakage or short circuit) |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Environmental test | EN 60068-2-14:2009 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Damaging gas | EN 60068-2-42:2003 | |
Relative humidity | EN 60068-2-78:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 350 g | |
Dimensions | 28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 12 ATEX E 015 X | |
Marking | II 2(1) G Ex d [ia Ga] IIC T4 Gb II (1) D [Ex ia Da] IIIC |
|
Output | ||
Voltage | 27 V | |
Current | 87 mA | |
Power | 575 mW (linear characteristic) | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 EN 60079-1:2014 EN 60079-11:2012 |
|
International approvals | ||
ATEX approval | BVS 12 ATEX E 015 X | |
General information | ||
System information | The module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The device drives positioners, proportional valves, I/P converters, or local indicators.
Open and short-circuit line faults are detected.
The output is galvanically isolated from the bus and the power supply.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 65 KB | |
Manuals | |||
Hardware Manual FB-Remote-I/O-System | ENG | 9157 KB |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 104 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 14.1595 X | ALL | 1067 KB | |
Europe DEKRA EXAM ATEX Category 2 (1) | BVS 12 ATEX E 015 X | ALL | 3324 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 23UKEX2151U | ALL | 166 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1045C | ALL | 1042 KB |