Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Digital Output FB6213BR

FB6213BR
  • 4-channel
  • Outputs Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Line fault detection (LFD)
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB6213BR

Slots
Occupied slots2
Supply
Connectionbackplane bus / 24 V booster via wire ends
Rated voltage12 V DC , only in connection with the power supplies FB92**
Input voltage range18.5 ... 32 V DC (SELV/PELV) booster voltage
Power dissipation3 W
Power consumption0.15 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital output
Number of channels4
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 9+, 10-; channel II: 11+, 12-; channel III: 13+, 14-; channel IV: 15+, 16-
Internal resistormax. 290 Ω
Current limit42 mA
Open loop voltage23 V
Line fault detectioncan be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 100 Ω
Open-circuit> 15 kΩ
Response time10 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Reaction time10 s
Indicators/settings
LED indicationLED green: supply
LED red: line fault , red flashing: communication error
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Output
Voltage26 V
Current110 mA
Power714 mW
Internal capacitance2.5 nF
Internal inductance0 mH
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
ATEX approvalPTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB6213BR

Function

The digital output features 4 independent channels.

The device can be used to drive solenoids, sounders, or LEDs.

Open and short-circuit line faults are detected.

The outputs are galvanically isolated from the bus and the power supply.

Informative Literature: FB6213BR

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB
Selection table - Solenoid driver/valve combinationsENGPDF299 KB

Product Documentation: FB6213BR

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF148 KB
Functional Safety ManualENGPDF2364 KB
Manuals
Hardware Manual FB-Remote-I/O-SystemENGPDF9157 KB

Approvals: FB6213BR

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas (Maritime) Marine22449/C0 BVALLPDF590 KB
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UALLPDF2619 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-1057DENGENGPDF1142 KB