Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Multifunction terminal, 4-pin, 2 x bridges |
General specifications | ||
---|---|---|
Function | The specific device function can be found in the ordering information section. | |
Electrical specifications | ||
Resistor | 1 x 1 Ω ... 22 MΩ, 0.5 W 2 x 1 Ω ... 22 MΩ, 0.5 W |
|
Diode | 1 x I max. 1 A 2 x I max. 0.5 A |
|
Fuse | 0.032 ... 1.5 A 1.5 ... 6.3 A Pre-arcing time/current characteristic: time-lag T |
|
Nominal voltage | max. 250 V AC max. 30 V DC | |
Relay | ||
Control | 24 V , approx. 5 ... 8.5 mA | |
Contact loading | AC max. 250 V , max. 1 A DC max. 30 V , max. 1 A |
|
Contact resistance | 0.1 Ω at 6 V, 1 A | |
Switching operations NO contact | 3 x 104 | |
Switching operations NC contact | 1 x 104 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -55 ... 70 °C (-67 ... 158 °F) |
|
Mechanical specifications | ||
Core cross section | 0.5 ... 2.5 mm2 | |
Degree of protection | IP20 , IP30 when plug-in module is plugged in | |
Mass | approx. 115 g , depending on model | |
Dimensions | 93 x 17.5 x 79 mm (l x w x h) | |
Tightening torque | 0.5 ... 1 Nm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 07 ATEX 1004 U | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-1:2014 , EN 60079-7:2015+A1:2018 | |
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx BKI 08.0008U | |
IECEx marking | Ex d e IIC Gb | |
Marine approval | ||
DNV GL Marine | TAA0000034 | |
General information | ||
Ordering information | Customer-specific values are available in the E96 series. Minimum order quantity 50 pieces. |
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The multifunction terminal allows maintenance without a hot work permit in a hazardous area.
It employs a 2-step removal process, which guarantees that a potentially formed ignition spark remains inside the flameproof enclosure when lifting off a module and thus makes sure that the ignition spark has extinguished and the module is volt-free.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 166 KB | |
Functional Safety Manual | ENG | 1993 KB | |
Manuals | |||
Manual | ENG | 2766 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2318 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 41 KB |
EPLAN macros MFT / EPLAN-Makros MFT | ALL | ZIP | 11723 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
BKI IECEx Certificate of Conformity | IECEx BKI 08.0008U | ALL | LINK | --- |
Brasil TUV Rheinland Brazil | TÜV 13.1133 U | ALL | 1220 KB | |
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 G | PTB 07 ATEX 1004U | ALL | 1206 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0746D | ALL | 358 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
Specifications | ||||||
|