Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Magnetic incremental rotary encoder for contactless sampling of a magnetic wheel |
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Pulse count | 1020 |
|
UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. | |
Functional safety related parameters | ||
MTTFd | 942 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED green | Operating display | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC |
|
No-load supply current | max. 55 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 2.5 V | |
Load current | max. per channel 40 mA | |
Output frequency | max. 800 kHz | |
Connection | ||
Connector | L = 0.3 m fixed cable with Deutsch connector DTM04-6P | |
Cable | ∅4,7 mm, 4 x 2 x 0,128 mm2 |
|
Standard conformity | ||
Degree of protection | DIN EN 60529, IP67, IP68 | |
Climatic testing | DIN EN 60068-2-30 | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. adapters providing field wiring on request |
|
Maximum permissible ambient temperature | max. 80 °C (max. 176 °F) | |
Ambient conditions | ||
Operating temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Material | ||
Housing | PA | |
Cable | PUR | |
Magnetic wheel | steel 1.4021 (AISI 420) ferrite filled cured rubber |
|
Mass | approx. 760 g | |
Rotational speed | max. 3000 min -1 | |
Dimensions | ||
Width | 25 mm | |
Length | 40 mm | |
Diameter | 163.2 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 433 KB |