Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder TVI50N-09BK0**T

TVI50N-09BK0**T
  • Sturdy and compact design
  • Up to 1024 ppr
  • 4.75 V ... 30 V with short-circuit proof push-pull output
  • RS 422 functionality at 5 V operation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TVI50N-09BK0**T

General specifications
Detection typephotoelectric sampling
Pulse countmax. 1024
Electrical specifications
Operating voltage4.75 ... 30 V DC
5 V DC for RS-422
No-load supply currentmax. 55 mA
Output
Output typepush-pull, incremental or RS-422, incremental
Voltage drop≤ 2.5 V (< 2.5 V)
Load currentmax. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof)
Output frequencymax. 100 kHz (max. 100 kHz)
Rise time980 ns (225 ns)
De-energized delay980 ns (225 ns)
Connection
Cable∅6 mm, 8 x 0.128 mm2, 0.5 m
Standard conformity
Degree of protectionDIN EN 60529, IP40, IP54
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient conditions
Operating temperature-10 ... 70 °C (14 ... 158 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
Housingaluminum, blank
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 220 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 5 gcm2
Starting torque≤ 0.5 Ncm
Shaft load
Axial20 N
Radial40 N
Dimensions
Length44 mm
Diameter50 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: TVI50N-09BK0**T

Function

The TVI50 is the starting point for the new economical target line of Pepperl+Fuchs. With a small outside diameter of 50 mm, the unit is ideal for use in industrial areas where little space is available.

The technology of the rotary encoder is adapted to the new requirements of the rotary encoder market. Innovative fast technology with Opto-ASIC forms the central basis of the device. The rotary encoder is available with a pulse count of up to 1024 pulses per revolution.

The rotary encoder provides the ideal combination of non-sensitivity to temperature and high resolution.

Design / Simulation: TVI50N-09BK0**T

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP54 KB
CAD 3-D additional / CAD 3-D additionalALLSTP54 KB
CAD Portal / CAD PortalALLLINK---
CAD Portal / CAD PortalALLLINK---

Approvals: TVI50N-09BK0**T

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2330AALLPDF71 KB

Associated Products: TVI50N-09BK0**T

Accessories
fa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 8 mm, Plastic coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled aluminum, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Plastic coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled plastic, 200 mm circumferencefa