Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
TVI58N
General specifications
Detection type
photoelectric sampling
Pulse count
max. 1500
Electrical specifications
Operating voltage
4.75 ... 30 V DC 5 V DC for RS-422
No-load supply current
max. 55 mA
Output
Output type
push-pull, incremental or RS-422, incremental
Voltage drop
≤ 2.5 V (< 2.5 V)
Load current
max. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof)
Output frequency
max. 100 kHz (max. 100 kHz)
Rise time
980 ns (225 ns)
De-energized delay
980 ns (225 ns)
Connection
Cable
∅6 mm, 8 x 0.14 mm2, 0.5 m, UL-Style 2571
Standard conformity
Degree of protection
DIN EN 60529, IP54
Climatic testing
DIN EN 60068-2-3, no moisture condensation
Emitted interference
EN 61000-6-4:2007/A1:2011
Noise immunity
EN 61000-6-2:2005
Shock resistance
DIN EN 60068-2-27, 100 g, 6 ms
Vibration resistance
DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approval
cULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperature
max. 60 °C (max. 140 °F)
Ambient conditions
Operating temperature
-10 ... 70 °C (14 ... 158 °F)
Storage temperature
-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
Housing
aluminum, blank
Flange
3.1645 aluminum
Shaft
Stainless steel 1.4305 / AISI 303
Mass
approx. 220 g
Rotational speed
max. 6000 min -1
Moment of inertia
≤ 20 gcm2
Starting torque
≤ 0.5 Ncm
Shaft load
Axial
20 N
Radial
40 N
Dimensions
Length
47 mm
Diameter
58 mm
Classifications
System
Classcode
ECLASS 13.0
27270501
ECLASS 12.0
27270501
ECLASS 11.0
27270501
ECLASS 10.0.1
27270501
ECLASS 9.0
27270501
ECLASS 8.0
27270501
ECLASS 5.1
27270501
ETIM 9.0
EC001486
ETIM 8.0
EC001486
ETIM 7.0
EC001486
ETIM 6.0
EC001486
ETIM 5.0
EC001486
UNSPSC 12.1
39121527
Details:
TVI58N
Function
The TVI58 extends the economical target line of Pepperl+Fuchs. With its outside diameter of 58 mm, the device is fully mechanical compatible to the usual industry standard.
The technology of the rotary encoder is optimally adapted to the requirements of the rotary encoder market. Innovative fast technology with Opto-ASIC forms the central basis of the device. The rotary encoder is available with a pulse count of up to 1500 pulses per revolution.
The rotary encoder provides the ideal combination of non-sensitivity to temperature and high resolution.
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'KW-10/10' added to cart!
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '9401 10*10' added to cart!
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa