Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Incremental rotary encoder RVI50N-09B**A*6

RVI50N-09B**A*6
  • Sturdy and compact design
  • Up to 2500 ppr
  • 5 V with RS-422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI50N-09B**A*6

Product Description
Incremental rotary encoder
General specifications
Detection typephotoelectric sampling
Pulse countmax. 2500
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 150 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof
Output frequencymax. 160 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Connectortype 9416 (M23), 12-pin or type 42306 (M16), 6-pin
Cable∅6 mm, 5 x 0.38 mm2, 0.5 m
Standard conformity
Degree of protectionDIN EN 60529, IP50
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-20 ... 70 °C (-4 ... 158 °F)
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk-40 ... 70 °C (-40 ... 158 °F)
Plastic disk-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 220 g
Rotational speedmax. 10000 min -1
Moment of inertia≤ 5 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial30 N
Radial50 N
Dimensions
Length55 mm
Diameter50 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI50N-09B**A*6

Function

The RVI50 is charcterised by its small housing diameter of 50 mm with equal technical data compared to other encoder series.

The centering shoulder makes it possible to fit the unit very precisely. In addition to the three M3 holes, the encoder has a servo infeed on the circumference. This allows you to make a slight adjustment to the reference point of the incremental rotary encoder by turning the housing.

The clamping element that grips into the servo infeed ensures that the incremental rotary encoder stays firmly in place without slipping out of adjustment.

The pulse disk is designed in plastic up to 600 pulses. Beyond that, glass is used.

Design / Simulation: RVI50N-09B**A*6

Language Selection:
CADLanguageFile TypeFile Size
3-DALLSTP103 KB
CAD Portal / CAD PortalALLLINK---
CAD Portal / CAD PortalALLLINK---

Approvals: RVI50N-09B**A*6

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB
Declaration of Conformity
EU Declaration of Conformity (Pepperl+Fuchs)DOC-4192ALLPDF1483 KB

Associated Products: RVI50N-09B**A*6

Accessories
Synchro clamping elementfa
fa
56.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordsetfa
75.00  USD

Contact Us

fa
fa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 8 mm, Plastic coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled aluminum, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Plastic coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 8 mm, Knurled plastic, 200 mm circumferencefa