Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Pulse count | max. 5000 | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 80 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 4 V | |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected | |
Output frequency | max. 100 kHz | |
Rise time | 250 ns | |
De-energized delay | 250 ns | |
Connection | ||
Connector | type 9416 (M23), 12-pin | |
Cable | ∅6 mm, 4 x 2 x 0.14 mm2, 2 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | ||
Glass disk | -20 ... 70 °C (-4 ... 158 °F) | |
Plastic disk | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | ||
Glass disk | -40 ... 70 °C (-40 ... 158 °F) | |
Plastic disk | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: stainless steel 1.4301 / AISI 304 flange: aluminum 3.1645 shaft: stainless steel 1.4305 / AISI 303 |
|
Combination 2 (Inox) | housing: stainless steel flange: stainless steel shaft: stainless steel |
|
Mass | approx. 1250 g (combination 1) approx. 2200 g (combination 2) |
|
Rotational speed | max. 6000 min -1 | |
Moment of inertia | < 270 gcm2 | |
Starting torque | ≤ 5 Ncm | |
Shaft load | ||
Axial | 60 N | |
Radial | 80 N |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The series 30 incremental rotary encoders have been specially designed for use in areas with a high level of mechanical demand. Therefore, the housing is made of steel.
The shaft is specially equipped with a feather key groove for attaching a belt pulley or similar device. The permissible radial force is 80 N, while the permissible axial force is 60 N.
The pulse disk is designed in plastic up to 1500 pulses. Beyond that, glass is used.
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL General Purpose | UL-US-2233187-0 / UL-CA-2232331-0 | ALL | 493 KB | |
Canada, USA UL General Purpose | CoC E223176 RepRef E223176-20050829 | ALL | 409 KB |